Currently 17655 machines for sale
Quick Search

Used Telehandlers for Sale

The telehandler is one of the most vital components of your construction or earthmoving fleet. This sturdy, versatile machine is known for its ability to handle heavy loads while helping reduce operational costs. A used telehandler from your local Cat® dealer can offer you long-lasting service and excellent ROI. We’ll help you find a machine in your area that fits your needs with our extensive listing of used Cat telehandlers for sale.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
telehandler
x
233 Search results for "Current filter"
Displaying: 1 - 24 Sort by: 
CAT TL642D CB, 119,0002017
Asheville, NC
451 h Cat Certified Used Special Offers

See Details
CAT TL1255, 199,8002018
Mcdonough, GA
2,497 h Cat Certified Used Conditions Customer Value Agreementdouble auxiliary hydraulic supplyeu declaration of conformitytier 2 complianttier 1 compliantemissions level - eu - iv

See Details
CAT TL1255D, 126,0002016
City Of Industry, CA
2,758 hcab - enclosed

See Details
CAT TL1055D, 113,0002016
Fresno, CA
2,684 hcab - enclosed

See Details
CAT TL1055D, 110,0002015
Fresno, CA
1,667 hcab - enclosed

See Details
CAT TL1055D, 112,0002016
City Of Industry, CA
2,743 hcab - enclosed

See Details
CAT TH255C, 75,0002016
Fresno, CA
2,233 h

See Details
CAT TL642C, 74,0002015
Fresno, CA
1,504 h

See Details
CAT TL1255D, 127,0002018
City Of Industry, CA
3,513 hcab - enclosed

See Details
CAT TH560B2003
Missoula, MT
fenders

See Details
CAT TL642C, 72,0002015
City Of Industry, CA
1,720 h

See Details
Genie GTH1056, 41,8002006
Jackson, MN
5,359 h Conditions

See Details
CAT TL943, 147,0002020
North Platte, NE
1,110 h Conditionsdouble auxiliary hydraulic supplycarriage tiltcarriage width - wideauxiliary hydraulics pressurecoupler - quick

See Details
CAT TL943D, 85,2782016
Apache Junction, AZ
3,971 hforks - pallet

See Details
CAT TL943D, 91,2942018
Tucson, AZ
3,632 h

See Details
Genie GTH5519, 74,9002023
Topeka, KS
45 h

See Details
CAT TL1255D, 142,5602016
Topeka Area, KS
2,417 h Specificationscab - enclosed

See Details
Genie GTH5519, 52,3422019
Henderson Nv, NV
1,434 h

See Details
CAT TL1255D, 119,9362017
Apache Junction, AZ
5,193 h

See Details
Genie GTH5519, 51,7002016
Kansas City, MO
919 horopsbeacon

See Details
CAT TL943C, 75,0002015
Cheyenne, WY
3,009 hcab - enclosed

See Details
Show more results

telehandler