Caterpillar TL642C

Caterpillar TL642C

Price
64,400 USD
Year
2015
Working hours
2038 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar TL642C
Categorytelehandler
Serial NumberTHG01302
Unit Number14912
Catalog NumberCU2252097
Manufacturing Year2015
Hours2038 h
CountryUnited States
LocationClarksville, TN
Pricing
Price Excluding Tax$ 64,400
Tax-
Price Including Tax-
Features
Additional Information(CANOPY)
BATTERY DISCONNECT SWITCH
FENDERS
FOAM-FILLED TIRES 13X 24
PALLET FORKS,(2)60MM X 125MM
PINTLE TYPE TOW HOOK
TL642C CANOPY
WIDE TILT CARRIAGE,182 MM(72")
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
THOMPSON MACHINERY COMMERCE CORPORATIONSee InventoryWebsiteSelect contact
Marshall Amis
Telephone:+1 615 256 2424
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone