Quick Search

Caterpillar TL1255-05

Caterpillar TL1255-05

Year
2022
Working hours
286 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Vernal, UT
Basic information
BrandCaterpillar TL1255-05
Categorytelehandler
Serial NumberT8200876
Unit NumberBCP00794
Catalog Number10030999
Year2022
Hours286 h
CountryUnited States
LocationVernal, United States
Pricing
Price Excluding Tax260,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
STEERING, STANDARDSTEERING, STANDARD
RIDE CONTROL, NONERIDE CONTROL, NONE
INSTRUCTIONS, ANSIINSTRUCTIONS, ANSI
WINDOW, REAR, STANDARDWINDOW, REAR, STANDARD
HEATER, ENGINE BLOCK, 120VHEATER, ENGINE BLOCK, 120V
MONITOR, NONEMONITOR, NONE
SEAT, STANDARDSEAT, STANDARD
BELT, SEAT, 3"BELT, SEAT, 3"
PRICED 03/06/23 KRPRICED 03/06/23 KR
LANE 3 ORDERLANE 3 ORDER
ALARM, BACK-UP, STANDARDALARM, BACK-UP, STANDARD
COUPLER, MANUAL, ITCOUPLER, MANUAL, IT
LEVER, MANUAL, FNR/WIPERS/INDLEVER, MANUAL, FNR/WIPERS/IND
PACK, ROLL ON/ROLL OFF, TLPACK, ROLL ON/ROLL OFF, TL
PREPARATION PACK, AM-NPREPARATION PACK, AM-N
SUN SCREEN, ROOF, NONESUN SCREEN, ROOF, NONE
PRODUCT LINK READY, A/CPRODUCT LINK READY, A/C
CAB, ENCLOSED, HRCCAB, ENCLOSED, HRC
CLIMATE PK, STD, SGL BATTERYCLIMATE PK, STD, SGL BATTERY
FENDERS, SINGLEFENDERS, SINGLE
HEATER + AIR CONDITIONER, HRCHEATER + AIR CONDITIONER, HRC
MANUAL, O&M, ENGLISHMANUAL, O&M, ENGLISH
WORKLIGHTS,LED, A/C COMPATIBLEWORKLIGHTS,LED, A/C COMPATIBLE
LOAD CHART, ANSI, TL1255LOAD CHART, ANSI, TL1255
TIRES, 400/75-28, FS, MHTIRES, 400/75-28, FS, MH
Additional informationOnline Owner's Manual
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering