Caterpillar TL1255D

Caterpillar TL1255D

Price
187,000 USD
Year
2019
Working hours
533 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar TL1255D
Categorytelehandler
Serial NumberML702312
Unit NumberML72312
Catalog NumberCU4604834
Manufacturing Year2019
Hours533 h
CountryUnited States
LocationCasper, WY
Pricing
Price Excluding Tax187,000 USD
Tax USD
Price Including Tax USD
Details
Condition level grade (1-5)condition iconcondition iconcondition iconempty iconempty icon  3/5
Accessories
RIDE CONTROLRIDE CONTROL
CAB, ENCLOSEDCAB, ENCLOSED
Additional Informationphotos taken Jul 2020

HEATER, ENGINE BLOCK, 110V
LEVER, MANUAL, FNR/WIPERS/IND
MANUAL, OPER. MAINT. ENGLISH
LANE 3 ORDER
MONITOR, ADVANCED DISPLAY
SUN SCREEN, ROOF, NONE
INSTRUCTIONS, ANSI
AXLE, STANDARD
ENVIRONMENTAL CONTROL,AIR CON
COUPLER, HYDRAULIC, IT
WASHER/WIPER, REAR
ELECTRICAL HARNESS, COUPLER
WINDOW,REAR, EXT RELEASE, ANSI
STEERING, STANDARD
LIGHTS, ROADING, RH
PRODUCT LINK READY, A/C
WASHER/WIPER, ROOF
PREPARATION PACK, AM-N
CLIMATE PACK, STANDARD
TL1255D NORTH AMERICAN ORDER
PACK, ROLL ON/ROLL OFF, TL
CARRIAGE, SIDE TILT/ROTATE 72"
FORK, PALLET 2.36" X 6" X 60"
FENDER, FRONT
ALARM, BACK-UP, STANDARD
TIRES, 17.50-25, FS, G2
Features
Accessories
RIDE CONTROLRIDE CONTROL
CAB, ENCLOSEDCAB, ENCLOSED
Additional Informationphotos taken Jul 2020

HEATER, ENGINE BLOCK, 110V
LEVER, MANUAL, FNR/WIPERS/IND
MANUAL, OPER. MAINT. ENGLISH
LANE 3 ORDER
MONITOR, ADVANCED DISPLAY
SUN SCREEN, ROOF, NONE
INSTRUCTIONS, ANSI
AXLE, STANDARD
ENVIRONMENTAL CONTROL,AIR CON
COUPLER, HYDRAULIC, IT
WASHER/WIPER, REAR
ELECTRICAL HARNESS, COUPLER
WINDOW,REAR, EXT RELEASE, ANSI
STEERING, STANDARD
LIGHTS, ROADING, RH
PRODUCT LINK READY, A/C
WASHER/WIPER, ROOF
PREPARATION PACK, AM-N
CLIMATE PACK, STANDARD
TL1255D NORTH AMERICAN ORDER
PACK, ROLL ON/ROLL OFF, TL
CARRIAGE, SIDE TILT/ROTATE 72"
FORK, PALLET 2.36" X 6" X 60"
FENDER, FRONT
ALARM, BACK-UP, STANDARD
TIRES, 17.50-25, FS, G2
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WYOMING MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 307 472 1000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone