Caterpillar TL1255D

Caterpillar TL1255D

Price
163,000 USD
Year
2019
Working hours
1167 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar TL1255D
Categorytelehandler
Serial NumberML701636
Unit NumberML71636
Catalog NumberCU4425887
Manufacturing Year2019
Hours1167 h
CountryUnited States
LocationCasper, WY
Pricing
Price Excluding Tax163,000 USD
Tax USD
Price Including Tax USD
Details
Accessories
RIDE CONTROLRIDE CONTROL
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
Additional InformationEROPS - AC
ALARM, BACK-UP, STANDARD
AXLE, STANDARD
CARRIAGE, SIDE TILT/ROTATE 72"
CLIMATE PACK, STANDARD
COUPLER, HYDRAULIC, IT
ELECTRICAL HARNESS, COUPLER
ENVIRONMENTAL CONTROL,AIR CON
FENDER, FRONT
FORK, PALLET 2.36" X 6" X 60"
LIGHTS, ROADING, RH
MONITOR, ADVANCED DISPLAY
REVERSING, CAMERA
STEERING, STANDARD
TIRES, 17.50-25, FS, G2
WASHER/WIPER, REAR
WORKLIGHTS, A/C COMPATIBLE
Features
Accessories
RIDE CONTROLRIDE CONTROL
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
Additional InformationEROPS - AC
ALARM, BACK-UP, STANDARD
AXLE, STANDARD
CARRIAGE, SIDE TILT/ROTATE 72"
CLIMATE PACK, STANDARD
COUPLER, HYDRAULIC, IT
ELECTRICAL HARNESS, COUPLER
ENVIRONMENTAL CONTROL,AIR CON
FENDER, FRONT
FORK, PALLET 2.36" X 6" X 60"
LIGHTS, ROADING, RH
MONITOR, ADVANCED DISPLAY
REVERSING, CAMERA
STEERING, STANDARD
TIRES, 17.50-25, FS, G2
WASHER/WIPER, REAR
WORKLIGHTS, A/C COMPATIBLE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WYOMING MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 307 472 1000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone