Quick Search

CAT TL1255D CB

CAT TL1255D CB

Year
2020
Working hours
322 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Salt Lake City, UT
Basic information
BrandCAT TL1255D CB
Wheeler Machinery Co.
Categorytelehandler
Serial NumberML702661
Unit NumberAA007554
Catalog Number4676447
Year2020
Hours322 h
CountryUnited States
LocationSalt Lake City, United States
Pricing
Price Excluding Tax218,400 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
STEERING, STANDARDSTEERING, STANDARD
WINDOW, REAR, STANDARDWINDOW, REAR, STANDARD
MONITOR, NONEMONITOR, NONE
TIRES, 400/75-28, FS, MTTIRES, 400/75-28, FS, MT
WINDOW, REAR, STANDARDWINDOW, REAR, STANDARD
MANUAL, OPER. MAINT. ENGLISHMANUAL, OPER. MAINT. ENGLISH
CAB, ENCLOSEDCAB, ENCLOSED
LANE 3 ORDERLANE 3 ORDER
ALARM, BACK-UP, STANDARDALARM, BACK-UP, STANDARD
AXLE, STANDARDAXLE, STANDARD
CLIMATE PACK, STANDARDCLIMATE PACK, STANDARD
COUPLER, MANUAL, ITCOUPLER, MANUAL, IT
FENDER, FRONTFENDER, FRONT
HEATER, ENGINE BLOCK, 110VHEATER, ENGINE BLOCK, 110V
LEVER, MANUAL, FNR/WIPERS/INDLEVER, MANUAL, FNR/WIPERS/IND
PACK, ROLL ON/ROLL OFF, TLPACK, ROLL ON/ROLL OFF, TL
PREPARATION PACK, AM-NPREPARATION PACK, AM-N
SUN SCREEN, ROOF, NONESUN SCREEN, ROOF, NONE
INSTRUCTIONS, ANSIINSTRUCTIONS, ANSI
PRODUCT LINK READY, A/CPRODUCT LINK READY, A/C
RIDE CONTROL, NONERIDE CONTROL, NONE
ENVIRONMENTAL CONTROL,AIR CONENVIRONMENTAL CONTROL,AIR CON
FORK, PALLET 2.36" X 6" X 60"FORK, PALLET 2.36" X 6" X 60"
LOADCHART, NACD, TL1255DLOADCHART, NACD, TL1255D
TL1255D NORTH AMERICAN ORDERTL1255D NORTH AMERICAN ORDER
WORKLIGHTS,LED, A/C COMPATIBLEWORKLIGHTS,LED, A/C COMPATIBLE
Additional informationOnline Owner's Manual
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering