Quick Search

Caterpillar TL1255D CB

Caterpillar TL1255D CB

Year
2020
Working hours
2,231 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Salt Lake City, UT
Basic information
BrandCaterpillar TL1255D CB
Categorytelehandler
Serial NumberML702805
Unit NumberAA007520
Catalog Number4666769
Year2020
Hours2,231 h
CountryUnited States
LocationSalt Lake City, United States
Pricing
Price Excluding Tax194,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
SEAT BELT, 2"SEAT BELT, 2"
INSTRUCTIONS, ANSIINSTRUCTIONS, ANSI
MANUAL, OPER. MAINT. ENGLISHMANUAL, OPER. MAINT. ENGLISH
MONITOR, NONEMONITOR, NONE
RIDE CONTROL, NONERIDE CONTROL, NONE
S/N 2020124004S/N 2020124004
STEERING, STANDARDSTEERING, STANDARD
TIRES, 400/75-28, FS, MTTIRES, 400/75-28, FS, MT
Cab - EnclosedCab - Enclosed
LANE 3 ORDERLANE 3 ORDER
ALARM, BACK-UP, STANDARDALARM, BACK-UP, STANDARD
AXLE, STANDARDAXLE, STANDARD
CLIMATE PACK, STANDARDCLIMATE PACK, STANDARD
COUPLER, MANUAL, ITCOUPLER, MANUAL, IT
FENDER, FRONTFENDER, FRONT
HEATER, ENGINE BLOCK, 110VHEATER, ENGINE BLOCK, 110V
LEVER, MANUAL, FNR/WIPERS/INDLEVER, MANUAL, FNR/WIPERS/IND
PACK, ROLL ON/ROLL OFF, TLPACK, ROLL ON/ROLL OFF, TL
PREPARATION PACK, AM-NPREPARATION PACK, AM-N
SUN SCREEN, ROOF, NONESUN SCREEN, ROOF, NONE
PRODUCT LINK READY, A/CPRODUCT LINK READY, A/C
CARRIAGE, STANDARD 72"CARRIAGE, STANDARD 72"
ENVIRONMENTAL CONTROL,AIR CONENVIRONMENTAL CONTROL,AIR CON
FORK, PALLET 2.36" X 6" X 60"FORK, PALLET 2.36" X 6" X 60"
LOADCHART, NACD, TL1255DLOADCHART, NACD, TL1255D
TL1255D NORTH AMERICAN ORDERTL1255D NORTH AMERICAN ORDER
WORKLIGHTS,LED, A/C COMPATIBLEWORKLIGHTS,LED, A/C COMPATIBLE
PRICED 07/06/23 KRPRICED 07/06/23 KR
Additional informationOnline Owner's Manual
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering