Caterpillar TL1255D

Caterpillar TL1255D

Price
262,452 USD
Year
2019
Working hours
175 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar TL1255D
Categorytelehandler
Serial NumberML702313
Unit NumberML72313
Catalog NumberCU4538663
Manufacturing Year2019
Hours175 h
CountryUnited States
LocationCheyenne, WY
Pricing
Price Excluding Tax$ 262,452
Tax-
Price Including Tax-
Details
Condition level grade (1-5)condition iconcondition iconcondition iconempty iconempty icon  3/5
Accessories
RIDE CONTROLRIDE CONTROL
CAB, ENCLOSEDCAB, ENCLOSED
Additional InformationPhotos taken Nov 2019

ALARM, BACK-UP, STANDARD
AXLE, STANDARD
CARRIAGE, SIDE TILT/ROTATE 72"
CLIMATE PACK, STANDARD
COUPLER, HYDRAULIC, IT
ELECTRICAL HARNESS, COUPLER
ENVIRONMENTAL CONTROL,AIR CON
FENDER, FRONT
FORK, PALLET 2.36" X 6" X 60"
HEATER, ENGINE BLOCK, 110V
INSTRUCTIONS, ANSI
LANE 3 ORDER
LEVER, MANUAL, FNR/WIPERS/IND
LIGHTS, ROADING, RH
MANUAL, OPER. MAINT. ENGLISH
MONITOR, ADVANCED DISPLAY
PACK, ROLL ON/ROLL OFF, TL
PREPARATION PACK, AM-N
PRODUCT LINK READY, A/C
STEERING, STANDARD
SUN SCREEN, ROOF, NONE
TIRES, 17.50-25, FS, G2
TL1255D NORTH AMERICAN ORDER
WASHER/WIPER, REAR
WASHER/WIPER, ROOF
WINDOW,REAR, EXT RELEASE, ANSI
Features
Accessories
RIDE CONTROLRIDE CONTROL
CAB, ENCLOSEDCAB, ENCLOSED
Additional InformationPhotos taken Nov 2019

ALARM, BACK-UP, STANDARD
AXLE, STANDARD
CARRIAGE, SIDE TILT/ROTATE 72"
CLIMATE PACK, STANDARD
COUPLER, HYDRAULIC, IT
ELECTRICAL HARNESS, COUPLER
ENVIRONMENTAL CONTROL,AIR CON
FENDER, FRONT
FORK, PALLET 2.36" X 6" X 60"
HEATER, ENGINE BLOCK, 110V
INSTRUCTIONS, ANSI
LANE 3 ORDER
LEVER, MANUAL, FNR/WIPERS/IND
LIGHTS, ROADING, RH
MANUAL, OPER. MAINT. ENGLISH
MONITOR, ADVANCED DISPLAY
PACK, ROLL ON/ROLL OFF, TL
PREPARATION PACK, AM-N
PRODUCT LINK READY, A/C
STEERING, STANDARD
SUN SCREEN, ROOF, NONE
TIRES, 17.50-25, FS, G2
TL1255D NORTH AMERICAN ORDER
WASHER/WIPER, REAR
WASHER/WIPER, ROOF
WINDOW,REAR, EXT RELEASE, ANSI
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WYOMING MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 307 472 1000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone