Quick Search

Caterpillar TL1255D

Caterpillar TL1255D

Price
$159,820
Year
2016
Working hours
2,681 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Topeka Area, KS
+316 943 4211
Show phone number
  • Basic information
  • Details
Basic information
BrandCaterpillar TL1255D
Categorytelehandler
Serial NumberML700612
Unit Number6CR5951
Catalog Number2450097
Year2016
Hours2,681 h
CountryUnited States
LocationTopeka Area, KS
Pricing
Price Excluding Tax159,820 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
CAB, ENCLOSEDCAB, ENCLOSED
Additional information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

LANE 2 ORDER
BELT, SEAT, 3"
HEATER, ENGINE BLOCK, 110V
LEVER, MANUAL, FNR/WIPERS/IND
MANUAL, OPER. MAINT. ENGLISH
WORKLIGHTS, A/C COMPATIBLE
ENVIRONMENTAL CONTROL,AIR CON
AXLE, STANDARD
LIGHTS, ROADING, RH
TIRES, 17.50-25, FS, G2, FOAM
COUPLER, HYDRAULIC, IT
ELECTRICAL HARNESS, COUPLER
TL1255D NORTH AMERICAN ORDER
CLIMATE PACK, STANDARD
WINDOW, REAR, STANDARD
FENDER, FRONT
LOADCHART, NACD, TL1255D
TL1255D 2016
ALARM, BACK-UP, STANDARD
STEERING, STANDARD
MONITOR, NONE
INSTRUCTIONS, ANSI
RIDE CONTROL, NONE
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
comments, misc. repairs, general remarks
  • SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE INCLUDED IN THE PRICE
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering