Caterpillar TL1255D

Caterpillar TL1255D

Price
179,000 USD
Year
2015
Working hours
1280 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar TL1255D
Categorytelehandler
Serial NumberML700225
Unit NumberEQ020610
Catalog NumberCU4480057
Manufacturing Year2015
Hours1280 h
CountryUnited States
LocationRichmond, VT
Pricing
Price Excluding Tax$ 179,000
Tax-
Price Including Tax-
Features
Accessories
LIGHTINGLIGHTING
BEACONBEACON
CAB, ENCLOSEDCAB, ENCLOSED
Additional InformationAXLE, STANDARD
BELT, SEAT, 3"
CLIMATE PACK, COLD WEATHER
COUPLER, HYDRAULIC, IT
ELECTRICAL HARNESS, COUPLER
ENVIRONMENTAL CONTROL, HEATER
HEATER, ENGINE BLOCK, 110V
LEVER, MANUAL, FNR/WIPERS/IND
LOADCHART, NACD, TL1255D
TL1255D TELEHANDLER HRC
WINDOW, REAR, STANDARD
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Kenneth DiRienzo
Telephone:+1 508 4821697
Tim Perkins
100 QUARRY DR, MILFORD MA 01757-1729
Mike Sherman
100 QUARRY DR, MILFORD MA 01757-1729
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone