Quick Search

Caterpillar TL1255C

Caterpillar TL1255C

Price
$120,000
Year
2013
Working hours
5,342 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WYOMING MACHINERY
Casper, WY
+1 307 472 1000
Show phone number
  • Basic information
  • Details
Basic information
BrandCaterpillar TL1255C
Categorytelehandler
Serial NumberDHW00408
Unit NumberDHW408
Catalog Number4553691
Year2013
Hours5,342 h
CountryUnited States
LocationCasper, WY
Pricing
Price Excluding Tax120,000 USD
Tax-
Price Including Tax-
Details
Accessories
STABILIZERSTABILIZER
Additional information521

AIR CONDITIONING
PALLET FORKS, 60"
WIDE TILT CARRIAGE, 72"
WORKLIGHT GROUP
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering