Quick Search

Caterpillar TL1055D

Caterpillar TL1055D

Year
2015
Working hours
1,532 h
Email x
Name

My email address:*

My friend's email address:*

Message:

QUINN COMPANY
Fresno, CA
+1 562 463 4795
Show phone number
Basic information
BrandCaterpillar TL1055D
Categorytelehandler
Serial NumberML500312
Unit NumberUC0002492
Catalog Number10082923
Year2015
Hours1,532 h
CountryUnited States
LocationFRESNO, United States
Pricing
Price Excluding Tax120,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
TRACK, RUBBER BELTTRACK, RUBBER BELT
BELT, SEAT, 3"BELT, SEAT, 3"
INSTRUCTIONS, ANSIINSTRUCTIONS, ANSI
MANUAL, OPER. MAINT. ENGLISHMANUAL, OPER. MAINT. ENGLISH
MONITOR, NONEMONITOR, NONE
RIDE CONTROL, NONERIDE CONTROL, NONE
Cab - EnclosedCab - Enclosed
LANE 2 ORDERLANE 2 ORDER
AXLE, STANDARDAXLE, STANDARD
CLIMATE PACK, STANDARDCLIMATE PACK, STANDARD
COUPLER, MANUAL, ITCOUPLER, MANUAL, IT
FENDER, FRONTFENDER, FRONT
LEVER, MANUAL, FNR/WIPERS/INDLEVER, MANUAL, FNR/WIPERS/IND
LOADCHART, NACD, TL1055DLOADCHART, NACD, TL1055D
PACK, ROLL ON/ROLL OFF, TLPACK, ROLL ON/ROLL OFF, TL
TL1055D NORTH AMERICAN ORDERTL1055D NORTH AMERICAN ORDER
CARRIAGE, STANDARD 72"CARRIAGE, STANDARD 72"
ENVIRONMENTAL CONTROL,AIR CONENVIRONMENTAL CONTROL,AIR CON
FORK, PALLET 2.36" X 6" X 60"FORK, PALLET 2.36" X 6" X 60"
TIRES, 14.00-24, FS, G2TIRES, 14.00-24, FS, G2
Additional informationOnline Owner's Manual
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering