Caterpillar TL1055D CB

Caterpillar TL1055D CB

Price
198,200 USD
Year
2019
Working hours
9 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar TL1055D CB
Categorytelehandler
Serial NumberML502106
Unit NumberAA006773
Catalog NumberCU4525457
Manufacturing Year2019
Hours9 h
CountryUnited States
LocationHurricane, UT
Pricing
Price Excluding Tax$ 198,200
Tax-
Price Including Tax-
Features
Accessories
CAB, ENCLOSEDCAB, ENCLOSED
Additional InformationHEATER, ENGINE BLOCK, 110V
LEVER, MANUAL, FNR/WIPERS/IND
MANUAL, OPER. MAINT. ENGLISH
TL1055D NORTH AMERICAN ORDER
LANE 3 ORDER
SUN SCREEN, ROOF, NONE
LOADCHART, NACD, TL1055D
INSTRUCTIONS, ANSI
WORKLIGHTS, A/C COMPATIBLE
AXLE, STANDARD
ENVIRONMENTAL CONTROL,AIR CON
STEERING, STANDARD
BELT, SEAT, 3" RETRACTABLE
TIRES, 400/75-28, FS, MT
PREPARATION PACK, AM-N
PACK, ROLL ON/ROLL OFF, TL
MONITOR, NONE
CLIMATE PACK, STANDARD
WINDOW, REAR, STANDARD
FENDER, FRONT
COUPLER, MANUAL, IT
RIDE CONTROL, NONE
CARRIAGE, STANDARD 72"
ALARM, BACK-UP, STANDARD
FORK, PALLET 2.36" X 6" X 60"
PRICED NEW 07/01/19 EK
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Used Dealer
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone