Quick Search

CAT TL1055

CAT TL1055

Year
2023
Working hours
202 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WYOMING MACHINERY
Casper, WY
+1 307 472 1000
Show phone number
Basic information
BrandCAT TL1055
WYOMING MACHINERY
Categorytelehandler
Serial NumberT7801332
Unit NumberT781332
Catalog Number10072116
Year2023
Hours202 h
CountryUnited States
LocationCasper, United States
Pricing
Price Excluding Tax306,855 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
MANUAL, OPER. MAINT. ENGLISHMANUAL, OPER. MAINT. ENGLISH
BELT, SEAT, 3"BELT, SEAT, 3"
HEATER, ENGINE BLOCK, 120VHEATER, ENGINE BLOCK, 120V
INSTRUCTIONS, ANSIINSTRUCTIONS, ANSI
MONITOR, NONEMONITOR, NONE
RIDE CONTROL, NONERIDE CONTROL, NONE
LANE 3 ORDERLANE 3 ORDER
ALARM, BACK-UP, STANDARDALARM, BACK-UP, STANDARD
LEVER, MANUAL, FNR/WIPERS/INDLEVER, MANUAL, FNR/WIPERS/IND
LIGHTS, ROADING, RHLIGHTS, ROADING, RH
PACK, ROLL ON/ROLL OFF, TLPACK, ROLL ON/ROLL OFF, TL
PREPARATION PACK, AM-NPREPARATION PACK, AM-N
SUN SCREEN, ROOF, NONESUN SCREEN, ROOF, NONE
PRODUCT LINK READY, A/CPRODUCT LINK READY, A/C
FORK, PALLET 2.36" X 6" X 60"FORK, PALLET 2.36" X 6" X 60"
COUPLER, HYDRAULIC, ITCOUPLER, HYDRAULIC, IT
ELECTRICAL HARNESS, COUPLERELECTRICAL HARNESS, COUPLER
WASHER/WIPER, REARWASHER/WIPER, REAR
WINDOW,REAR, EXT RELEASE, ANSIWINDOW,REAR, EXT RELEASE, ANSI
CAB, ENCLOSED, HRCCAB, ENCLOSED, HRC
CARRIAGE, SIDE TILT, 72"CARRIAGE, SIDE TILT, 72"
CLIMATE PK, STD, SGL BATTERYCLIMATE PK, STD, SGL BATTERY
FENDERS, SINGLEFENDERS, SINGLE
HEATER + AIR CONDITIONER, HRCHEATER + AIR CONDITIONER, HRC
MANUAL, O&M, ENGLISHMANUAL, O&M, ENGLISH
TIRES, 14.00-24, FS, G2TIRES, 14.00-24, FS, G2
TL1055 NORTH AMERICAN ORDERTL1055 NORTH AMERICAN ORDER
WASHER/WIPER, ROOFWASHER/WIPER, ROOF
WORKLIGHTS,LED, A/C COMPATIBLEWORKLIGHTS,LED, A/C COMPATIBLE
LOAD CHART, ANSI, TL1055LOAD CHART, ANSI, TL1055
Additional informationALARM, BACK-UP, STANDARD
BELT, SEAT, 3"
CAB, ENCLOSED, HRC
CARRIAGE, SIDE TILT, 72"
CLIMATE PK, STD, SGL BATTERY
COUPLER, HYDRAULIC, IT
ELECTRICAL HARNESS, COUPLER
FENDERS, SINGLE
FORK, PALLET 2.36" X 6" X 60"
HEATER + AIR CONDITIONER, HRC
HEATER, ENGINE BLOCK, 120V
INSTRUCTIONS, ANSI
LANE 3 ORDER
LEVER, MANUAL, FNR/WIPERS/IND
LIGHTS, ROADING, RH
LOAD CHART, ANSI, TL1055
MANUAL, O&M, ENGLISH
MONITOR, NONE
Online Owner's Manual
PACK, ROLL ON/ROLL OFF, TL
PREPARATION PACK, AM-N
PRODUCT LINK READY, A/C
RIDE CONTROL, NONE
STEERING, STANDARD
SUN SCREEN, ROOF, NONE
TIRES, 14.00-24, FS, G2
TL1055 NORTH AMERICAN ORDER
WASHER/WIPER, REAR
WASHER/WIPER, ROOF
WINDOW,REAR, EXT RELEASE, ANSI
WORKLIGHTS,LED, A/C COMPATIBLE
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering