Quick Search

Caterpillar TL1055D CB

Caterpillar TL1055D CB

Price
$188,500
Year
2020
Working hours
194 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Salt Lake City, UT
  • Basic information
  • Details
Basic information
BrandCaterpillar TL1055D CB
Categorytelehandler
Serial NumberML502604
Unit NumberAA007502
Catalog Number4637446
Year2020
Hours194 h
CountryUnited States
LocationSalt Lake City, UT
Pricing
Price Excluding Tax188,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
CAB, ENCLOSEDCAB, ENCLOSED
Additional informationINSTRUCTIONS, ANSI
LANE 3 ORDER
RIDE CONTROL, NONE
BELT, SEAT, 3"
STEERING, STANDARD
HEATER, ENGINE BLOCK, 110V
LEVER, MANUAL, FNR/WIPERS/IND
MANUAL, OPER. MAINT. ENGLISH
ENVIRONMENTAL CONTROL,AIR CON
AXLE, STANDARD
CLIMATE PACK, STANDARD
WINDOW, REAR, STANDARD
MONITOR, NONE
FENDER, FRONT
PACK, ROLL ON/ROLL OFF, TL
LOADCHART, NACD, TL1055D
TL1055D NORTH AMERICAN ORDER
COUPLER, MANUAL, IT
CARRIAGE, STANDARD 72"
TIRES, 400/75-28, FS, MT
FORK, PALLET 2.36" X 6" X 60"
SUN SCREEN, ROOF, NONE
ALARM, BACK-UP, STANDARD
PREPARATION PACK, AM-N
WORKLIGHTS,LED, A/C COMPATIBLE
FK S/N 2020064023
PRICED 12/06/21 KR
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering