Caterpillar TL1055

Caterpillar TL1055

Price
108,000 USD
Year
2015
Working hours
1776 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar TL1055
Categorytelehandler
Serial NumberML500186
Unit Number014009884
Catalog NumberCU4326750
Manufacturing Year2015
Hours1776 h
CountryUnited States
LocationMrs Bryan, TX
Pricing
Price Excluding Tax$ 108,000
Tax-
Price Including Tax-
Features
Additional InformationNO RIDE CONTROL (STD)
TL1055D
(INSTL)FORK,DUAL TAPER 2X6X72
PACKAGE
ANSI USA
FLUID PKG. (STD)
ENGLISH DECALS
ADDITIONAL DISCOUNT AMT
ENGINE, HRC
OPEN CAB
WORKLIGHTS BOOM
BEACON (AMBER, STROBE)
WORKLIGHTS
DURAFORCE, 400/75-28 PNEU TIRES
STANDARD COLORS
SPEC, ANSI
CONTROLS, STALK CLAMP
(INSTALL)72" STD TILT CARRIAGE
BOOM,HYD AUX W/ MANUAL COUPLER
NO CAB DISPLAY
BATTERY PACKAGE
CAB FENDER
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
MUSTANG RENTAL SERVICESSee InventoryWebsiteSelect contact
Anthony Olivares
Telephone:+1 713 452 200
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone