Quick Search

Caterpillar TL1055-05

Caterpillar TL1055-05

Price
US$ 206,800
Year
2021
Working hours
486 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Cedar City, UT
Basic information
BrandCaterpillar TL1055-05
Categorytelehandler
Serial NumberT7800169
Unit NumberBCP00208
Catalog Number4868835
Year2021
Hours486 h
CountryUnited States
LocationCedar City, United States
Pricing
Price Excluding Tax206,800 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationLANE 3 ORDER
BELT, SEAT, 3"
LEVER, MANUAL, FNR/WIPERS/IND
WINDOW, REAR, STANDARD
PACK, ROLL ON/ROLL OFF, TL
COUPLER, MANUAL, IT
SUN SCREEN, ROOF, NONE
PRODUCT LINK READY, A/C
ALARM, BACK-UP, STANDARD
PREPARATION PACK, AM-N
CAB, ENCLOSED, HRC
WORKLIGHTS,LED, A/C COMPATIBLE
HEATER, ENGINE BLOCK, 120V
CLIMATE PK, STD, SGL BATTERY
HEATER + AIR CONDITIONER, HRC
TIRES, 400/75-28, FS, MH
FENDERS, SINGLE
MANUAL, O&M, ENGLISH
PRICED NEW 07/07/21 EK
LOAD CHART, ANSI, TL1055
STEERING, STANDARD
INSTRUCTIONS, ANSI
TL1055 NORTH AMERICAN ORDER
MONITOR, NONE
RIDE CONTROL, NONE
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering