Caterpillar TL1055D OR

Caterpillar TL1055D OR

Price
194,735 USD
Year
2019
Working hours
3 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar TL1055D OR
Categorytelehandler
Serial NumberML501759
Unit NumberAA006699
Catalog NumberCU4491521
Manufacturing Year2019
Hours3 h
CountryUnited States
LocationLindon, UT
Pricing
Price Excluding Tax$ 194,735
Tax-
Price Including Tax-
Features
Additional InformationALARM, BACK-UP, STANDARD
AXLE, STANDARD
BELT, SEAT, 3" RETRACTABLE
CANOPY, OPEN
CLIMATE PACK, STANDARD
COUPLER, MANUAL, IT
FENDER, FRONT
HEATER, ENGINE BLOCK, 110V
INSTRUCTIONS, ANSI
LANE 3 ORDER
LEVER, MANUAL, FNR/WIPERS/IND
LIGHTS, ROADING, RH
LOADCHART, NACD, TL1055D
MANUAL, OPER. MAINT. ENGLISH
MONITOR, NONE
PACK, ROLL ON/ROLL OFF, TL
PREPARATION PACK, AM-N
PRICED NEW 02/17/19 EK
PRODUCT LINK READY
RIDE CONTROL, NONE
ROOF CAP
STEERING, STANDARD
SUN SCREEN, ROOF, NONE
TIRES, 400/75-28, FS, MT, FOAM
TL1055D NORTH AMERICAN ORDER
USB CHARGING POINT
WORKLIGHTS, NO A/C
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Michael Harding
Telephone:+1 801 978 1673
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone