Caterpillar TL1055D

Caterpillar TL1055D

Price
172,000 USD
Year
2020
Working hours
891 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar TL1055D
Categorytelehandler
Serial NumberML502429
Unit NumberML52429
Catalog NumberCU4604288
Manufacturing Year2020
Hours891 h
CountryUnited States
LocationCheyenne, WY
Pricing
Price Excluding Tax172,000 USD
Tax USD
Price Including Tax USD
Details
Accessories
CAB, ENCLOSEDCAB, ENCLOSED
Additional Information1220

AXLE, STANDARD
CARRIAGE, SIDE TILT/ROTATE 72"
COUPLER, HYDRAULIC, IT
ELECTRICAL HARNESS, COUPLER
FENDER, FRONT
FORK, PALLET 2.36" X 6" X 60"
HEATER, ENGINE BLOCK, 110V
LANE 3 ORDER
LOADCHART, NACD, TL1055D
MONITOR, NONE
PREPARATION PACK, AM-N
RIDE CONTROL, NONE
TIRES, 14.00-24, FS, G2
WASHER/WIPER, REAR
WINDOW,REAR, EXT RELEASE, ANSI
Features
Accessories
CAB, ENCLOSEDCAB, ENCLOSED
Additional Information1220

AXLE, STANDARD
CARRIAGE, SIDE TILT/ROTATE 72"
COUPLER, HYDRAULIC, IT
ELECTRICAL HARNESS, COUPLER
FENDER, FRONT
FORK, PALLET 2.36" X 6" X 60"
HEATER, ENGINE BLOCK, 110V
LANE 3 ORDER
LOADCHART, NACD, TL1055D
MONITOR, NONE
PREPARATION PACK, AM-N
RIDE CONTROL, NONE
TIRES, 14.00-24, FS, G2
WASHER/WIPER, REAR
WINDOW,REAR, EXT RELEASE, ANSI
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WYOMING MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 307 472 1000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone