Caterpillar TL1055D CB

Caterpillar TL1055D CB

Price
198,200 USD
Year
2019
Working hours
3 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar TL1055D CB
Categorytelehandler
Serial NumberML501834
Unit NumberAA006768
Catalog NumberCU4479526
Manufacturing Year2019
Hours3 h
CountryUnited States
LocationSalina, UT
Pricing
Price Excluding Tax$ 198,200
Tax-
Price Including Tax-
Features
Accessories
CAB, ENCLOSEDCAB, ENCLOSED
Additional InformationALARM, BACK-UP, STANDARD
STEERING, STANDARD
SUN SCREEN, ROOF, NONE
PACK, ROLL ON/ROLL OFF, TL
FENDER, FRONT
MONITOR, NONE
WINDOW, REAR, STANDARD
TL1055D NORTH AMERICAN ORDER
LOADCHART, NACD, TL1055D
CLIMATE PACK, STANDARD
RIDE CONTROL, NONE
PRICED NEW 03/01/19 EK
PREPARATION PACK, AM-N
LEVER, MANUAL, FNR/WIPERS/IND
MANUAL, OPER. MAINT. ENGLISH
BELT, SEAT, 3" RETRACTABLE
COUPLER, MANUAL, IT
INSTRUCTIONS, ANSI
HEATER, ENGINE BLOCK, 110V
LANE 3 ORDER
WORKLIGHTS, A/C COMPATIBLE
TIRES, 400/75-28, FS, MT
ENVIRONMENTAL CONTROL,AIR CON
AXLE, STANDARD
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Used Dealer
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone