Caterpillar TL1055C

Caterpillar TL1055C

Price
70,850 USD
Year
2013
Working hours
2817 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar TL1055C
Categorytelehandler
Serial Number0KDE00625
Unit NumberPG000196
Catalog NumberCU4525772
Manufacturing Year2013
Hours2817 h
CountryUnited States
LocationSC
Pricing
Price Excluding Tax$ 70,850
Tax-
Price Including Tax-
Features
Accessories
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
BEACONBEACON
EPA LABELEPA LABEL
OROPSOROPS
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
STABILIZERSTABILIZER
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
CARRIAGE, STD. FIXEDCARRIAGE, STD. FIXED
CARRIAGE, WIDE FIXEDCARRIAGE, WIDE FIXED
FORKS, PALLETFORKS, PALLET
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • boom
  • final drives
  • comments, misc. repairs, general remarks
  • tires
general appearance
  • No
  • see all pictures
  • Good
  • Goodopen ROPS cab
  • Good
  • Goodbattery hold down intact
  • Good
  • Goodhood seal worn--hood hinges & latches well
  • Goodplastic fender intact
  • Goodpoly tank--cap intact--no leaks
  • Goodstraight
  • Good
  • Goodfading consistent w/ age
  • Goodall intact--all guards in good condition
safety items
  • no safety defects found
  • Goodcorrect decibel
  • Goodservice brake stops machine well
  • Good
  • Goodcorrect decibel
  • Goodelectric--holds correctly
  • GoodROPS cab
  • Good2" dec 2016--latched & retracts well
gauges, operator station, console
  • see all pictures
  • Good
  • Good
  • Goodall sweep as normal--show normal readings
  • Goodshows 2743 hrs
  • Goodvinyl seat in good condition
  • Goodall working--legends in good condition
engine
  • No
  • Nocap too hot to remove
  • Yes
  • No
  • No
  • No
  • cap too hot to remove
  • C4.4 Acert T4I
  • normal
  • clear
  • Fairdirty
  • Good
  • Goodno leaks found
  • Good
  • Goodno leaks found
cooling system
  • Goodserpentine belt
  • Goodclean--good air flow
  • Goodplastic fan--all guards & shroud intact
  • Good
  • Goodhoses flexible--clamps intact
  • Goodclean--good air flow
  • Goodno leaks
electrical, starting and charging system
  • Goodno issues found
  • Goodsingle 12v
  • Goodall working--strobe light works well also
  • Goodengine starts well
  • Good
transmission
  • No
  • Good
  • Goodno loose motion in controls
  • Good
  • Good
  • Goodbrakes hold in 2nd gear stall
  • Goodshifts well
  • Goodshifts well
  • Good4 speed power shift
  • Good
steering
  • Goodall steering functions work well
  • Good
  • Goodno leaks
  • Good
  • Goodmachine steers well both directions
  • Goodno leaks
  • Good
brake
  • service brakes hold in 2nd gear stall
  • Goodpedal
  • Goodwet
hydraulics
  • Goodno leaks
  • Good
  • Goodno leaks
  • Good
  • Goodno leaks found
  • Goodno leaks
  • Goodpoly tank--correct oil level
  • Good
boom
  • 55
  • Goodwear pads in good condition--see pictures
  • Good
  • Good
final drives
  • all finals dry & no leaks found--front diff needs troubleshooting to find source noise when steered hard right & left
  • Goodno leaks
  • Fairnoise in front diff when steered hard right & left, primarily in front steer mode--need to troubleshoot front diff/ 4wd
comments, misc. repairs, general remarks
  • see all BMC service records
  • pintle hitch
  • 6" X 60" forks--crossbar bent slightly
  • all hyd cyl dry
tires
  • normal wear to tires--some light cutting exist, none serious
  • 4.00 / 75-28
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Frontfirestone1250NoNoNo
Left Rearfirestone1660NoNoNo
Right Frontfirestone1250NoNoNo
Right Rearfirestone1660NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BLANCHARD MACHINERY CO.See InventoryWebsiteSelect contact
USED EQUIPMENT TEAM
Telephone:+1 8034658080
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone