Currently 17798 machines for sale
Quick Search

Used Telehandlers for Sale

The telehandler is one of the most vital components of your construction or earthmoving fleet. This sturdy, versatile machine is known for its ability to handle heavy loads while helping reduce operational costs. A used telehandler from your local Cat® dealer can offer you long-lasting service and excellent ROI. We’ll help you find a machine in your area that fits your needs with our extensive listing of used Cat telehandlers for sale.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
telehandler
x
261 Search results for "Current filter"
Displaying: 1 - 24 Sort by: 
CAT TL642D CB, 119,0002017
Asheville, NC
451 h Cat Certified Used Special Offers

See Details
CAT TL1255, 199,8002018
Mcdonough, GA
2,497 h Cat Certified Used Conditions Customer Value Agreementdouble auxiliary hydraulic supplyeu declaration of conformitytier 2 complianttier 1 compliantemissions level - eu - iv

See Details
Genie GTH1544, 98,5002015
Hayden, CO
3,060 h

See Details
CAT TH255C, 64,4002016
Mesa, AZ
1,835 h

See Details
CAT TL1255D, 132,4392018
Tucson, AZ
4,344 h

See Details
CAT TL1255D, 127,1252017
Mesa, AZ
4,385 hforks - palletcarriage width - standard

See Details
CAT TL1255D, 135,4092018
Mesa, AZ
4,215 h

See Details
CAT TL1255D, 136,9022018
Tucson, AZ
4,066 h

See Details
CAT TL1255D, 130,1492021
Mesa, AZ
4,623 h

See Details
CAT TL1255-05, 157,0682021
Mesa, AZ
3,240 h

See Details
CAT TL1255D, 127,3342017
Imperial, CA
4,383 h

See Details
CAT TL1255D, 137,5472018
Imperial, CA
4,032 h

See Details
CAT TL1255D, 126,4832017
Imperial, CA
4,434 hforks - palletcarriage width - standard

See Details
CAT TH255C, 58,8062017
Apache Junction, AZ
3,538 hforks - palletcarriage width - standard

See Details
CAT TL1255D, 130,3012018
Mesa, AZ
4,542 h

See Details
CAT TL1255D, 121,2122017
Mesa, AZ
4,843 hforks - palletcarriage width - standard

See Details
CAT TL642D, 84,5192016
Mesa, AZ
2,591 hforks - palletcarriage width - standard

See Details
CAT TL1255D, 123,7652017
Mesa, AZ
4,597 hforks - palletcarriage width - standard

See Details
CAT TL642D, 104,3322019
Mesa, AZ
2,273 h

See Details
CAT TL1255D, 120,0332017
Tucson, AZ
4,869 h

See Details
CAT TH255C, 64,2152017
Mesa, AZ
2,489 hforks - palletcarriage width - standard

See Details
Show more results

telehandler