Caterpillar TH407C

Caterpillar TH407C

Price
99,000 USD
Year
2015
Working hours
238 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar TH407C
Categorytelehandler
Serial NumberMLH01084
Unit NumberEQ014692
Catalog NumberCU4480056
Manufacturing Year2015
Hours238 h
CountryUnited States
LocationLondonderry, NH
Pricing
Price Excluding Tax$ 99,000
Tax-
Price Including Tax-
Features
Accessories
CAB, ENCLOSEDCAB, ENCLOSED
Additional InformationAXLE ARRANGEMENT, STANDARD
BATTERY, DUAL, 75KW ENGINE
BELT, SEAT, 3" RETRACTABLE
CARRIAGE, SIDE TILT, 72"
CONTROLS, FORKS PATTERN
COUPLER, MANUAL, IT
ENGINE,75KW, C3.4B, T4I
ENV CTRL, HEATER, 75KW
FENDERS
FORK, PALLET 2.36 X 4 X 48
HEATER,ENGINE BLOCK, 110V,75KW
LEVER, MANUAL FNR, NONE
LOADCHART (AM-N) TH407C
PRECLEANER, CAB AIR
PREMIUM PACKAGE, STANDARD
SEAT,FABRIC, PREMIUM (NO BELT)
TH407C TELEHANDLER, HRC
TIRES, BIAS, GOODYEAR
TRANSMISSION, POWERSHIFT, 4SPD
WASHER/WIPER, FRONT & ROOF
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Kenneth DiRienzo
Telephone:+1 508 4821697
Tim Perkins
100 QUARRY DR, MILFORD MA 01757-1729
Mike Sherman
100 QUARRY DR, MILFORD MA 01757-1729
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone