Caterpillar TH255C

Caterpillar TH255C

Price
62,000 USD
Year
2017
Working hours
717 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar TH255C
Categorytelehandler
Serial NumberJK201327
Unit NumberJK21327
Catalog NumberCU4561771
Manufacturing Year2017
Hours717 h
CountryUnited States
LocationRock Springs, WY
Pricing
Price Excluding Tax$ 62,000
Tax-
Price Including Tax-
Details
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
Additional InformationPhotos taken April 2020

BATTERY, DISCONNECT SWITCH
CAB, ENCLOSED WITH HEAT + AC
CARRIAGE, STANDARD 50"
COUNTERWEIGHT, ADSD-N
COUPLER, MANUAL, UNIVERSAL
ELECTRICAL CONFIG, ADSD-N PLUS
ENGINE BLOCK HEATER, 110V
FAN, ENGINE,VARIABLE/REVERSING
FENDERS, SET OF FOUR
FORK, PALLET 2" X 4" X 48"
INSTRUCTIONS, ANSI
LICENSE PLATE
LOADCHART, UNI CPLR, USA
MANUAL, OPER. MAINT. ENGLISH
PACKING TH, COMPLETE MACHINE
PRECLEANER, ENGINE BREATHER
RADIO READY
REGIONAL ARRANGEMENT-ADSD-N
SEAT, FABRIC
TIRES, 12 X 16.5, PNEUMATIC
WORKLIGHTS, CAB MOUNTED
Features
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
Additional InformationPhotos taken April 2020

BATTERY, DISCONNECT SWITCH
CAB, ENCLOSED WITH HEAT + AC
CARRIAGE, STANDARD 50"
COUNTERWEIGHT, ADSD-N
COUPLER, MANUAL, UNIVERSAL
ELECTRICAL CONFIG, ADSD-N PLUS
ENGINE BLOCK HEATER, 110V
FAN, ENGINE,VARIABLE/REVERSING
FENDERS, SET OF FOUR
FORK, PALLET 2" X 4" X 48"
INSTRUCTIONS, ANSI
LICENSE PLATE
LOADCHART, UNI CPLR, USA
MANUAL, OPER. MAINT. ENGLISH
PACKING TH, COMPLETE MACHINE
PRECLEANER, ENGINE BREATHER
RADIO READY
REGIONAL ARRANGEMENT-ADSD-N
SEAT, FABRIC
TIRES, 12 X 16.5, PNEUMATIC
WORKLIGHTS, CAB MOUNTED
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WYOMING MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 307 472 1000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources