Quick Search

Caterpillar TH255C

Caterpillar TH255C

Year
2016
Working hours
2,399 h
Email x
Name

My email address:*

My friend's email address:*

Message:

QUINN COMPANY
City Of Industry, CA
+1 559 896 4040
Show phone number
Basic information
BrandCaterpillar TH255C
Categorytelehandler
Serial NumberJK201090
Unit NumberUS0005774
Catalog Number10082917
Year2016
Hours2,399 h
CountryUnited States
LocationCity of Industry, United States
Pricing
Price Excluding Tax54,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
WORKLIGHTS, CAB MOUNTEDWORKLIGHTS, CAB MOUNTED
CAB, ENCLOSED WITH HEAT + ACCAB, ENCLOSED WITH HEAT + AC
CARRIAGE, SIDE SHIFT 48"CARRIAGE, SIDE SHIFT 48"
FENDER, CAB, SINGLEFENDER, CAB, SINGLE
FORK, PALLET 2" X 4" X 48"FORK, PALLET 2" X 4" X 48"
TIRES, 12 X 16.5, PNEUMATICTIRES, 12 X 16.5, PNEUMATIC
WASHER/WIPER, ROOF & REARWASHER/WIPER, ROOF & REAR
INSTRUCTIONS, ANSIINSTRUCTIONS, ANSI
BELT, SEAT, 3"BELT, SEAT, 3"
INSTRUCTIONS, ANSIINSTRUCTIONS, ANSI
LANE 2 ORDERLANE 2 ORDER
RADIO READYRADIO READY
BATTERY, DISCONNECT SWITCHBATTERY, DISCONNECT SWITCH
COUNTERWEIGHT, ADSD-NCOUNTERWEIGHT, ADSD-N
COUPLER, MANUAL, UNIVERSALCOUPLER, MANUAL, UNIVERSAL
ELECTRICAL CONFIG, ADSD-N PLUSELECTRICAL CONFIG, ADSD-N PLUS
FAN, ENGINE, VARIABLEFAN, ENGINE, VARIABLE
LICENSE PLATELICENSE PLATE
LOADCHART, UNI CPLR, USALOADCHART, UNI CPLR, USA
PACKING TH, COMPLETE MACHINEPACKING TH, COMPLETE MACHINE
PRECLEANER, ENGINE BREATHERPRECLEANER, ENGINE BREATHER
REGIONAL ARRANGEMENT-ADSD-NREGIONAL ARRANGEMENT-ADSD-N
TH255C NORTH AMERICAN ORDERTH255C NORTH AMERICAN ORDER
SEAT, FABRICSEAT, FABRIC
Additional informationOnline Owner's Manual
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering