Caterpillar 304E2

Caterpillar 304E2

Price
51,000 USD
Year
2018
Working hours
432 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 304E2
Categorytelehandler
Serial NumberME404512
Unit NumberMNR00089
Catalog NumberCU4650104
Manufacturing Year2018
Hours432 h
CountryUnited States
LocationPiscataway, NJ
Pricing
Price Excluding Tax$ 51,000
Tax-
Price Including Tax-
Details
Accessories
RADIORADIO
Additional Information*304E HYDRAULIC EXCAVATOR
*ALARM, TRAVEL
*BELT, SEAT, 3" RETRACTABLE
*CAB W/ AIR CONDITIONER
*CONTROL PATTERN CHANGER
*CONTROL STANDARD PILOT
*COOLING, HIGH AMBIENT
*DRAIN, ECOLOGY
*ELECTRICAL ARRANGEMENT
*LINES, AUXILIARY, LONG STICK
*LINES, BUCKET, LONG STICK
*LINKAGE BUCKET W/ LIFTING EYE
*MIRROR, CAB, RIGHT
*SEAT FABRIC HIGH BACK SUSP
*STICK, LONG
BATTERY, DISCONNECT
BLADE, 77", BOLT-ON
CAMERA, REAR VIEW
FILM, PRODUCT LINK, ANSI
FILM, QUICK COUPLER, ANSI
HEATER, WATER JACKET
LIGHTS, STANDARD
LINES, BOOM
LINES, QUICK COUPLER (LONG)
LINES, STICK
PRODUCT LINK, CELLULAR, PL641
SERIALIZED TECHNICAL MEDIA KIT
STICK PKG LONG W/O 2ND AUX
TRACK, RUBBER BELT
Features
Accessories
RADIORADIO
Additional Information*304E HYDRAULIC EXCAVATOR
*ALARM, TRAVEL
*BELT, SEAT, 3" RETRACTABLE
*CAB W/ AIR CONDITIONER
*CONTROL PATTERN CHANGER
*CONTROL STANDARD PILOT
*COOLING, HIGH AMBIENT
*DRAIN, ECOLOGY
*ELECTRICAL ARRANGEMENT
*LINES, AUXILIARY, LONG STICK
*LINES, BUCKET, LONG STICK
*LINKAGE BUCKET W/ LIFTING EYE
*MIRROR, CAB, RIGHT
*SEAT FABRIC HIGH BACK SUSP
*STICK, LONG
BATTERY, DISCONNECT
BLADE, 77", BOLT-ON
CAMERA, REAR VIEW
FILM, PRODUCT LINK, ANSI
FILM, QUICK COUPLER, ANSI
HEATER, WATER JACKET
LIGHTS, STANDARD
LINES, BOOM
LINES, QUICK COUPLER (LONG)
LINES, STICK
PRODUCT LINK, CELLULAR, PL641
SERIALIZED TECHNICAL MEDIA KIT
STICK PKG LONG W/O 2ND AUX
TRACK, RUBBER BELT
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY, INC.See InventoryWebsiteSelect contact
Cat Used
Telephone:+1 732 4177109
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone