Caterpillar 1055C

Caterpillar 1055C

Price
64,000 USD
Year
2012
Working hours
5988 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 1055C
Categorytelehandler
Serial NumberKDE00163
Unit NumberKDE163
Catalog NumberCU4528499
Manufacturing Year2012
Hours5988 h
CountryUnited States
LocationEnroute, MI
Pricing
Price Excluding Tax$ 64,000
Tax-
Price Including Tax-
Features
Accessories
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
STABILIZERSTABILIZER
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
FORKS, PALLETFORKS, PALLET
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • boom
  • final drives
  • comments, misc. repairs, general remarks
  • tires
general appearance
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairFaded, paint chips and rust in areas
  • FairGrill screen dented and torn at hood
safety items
  • GoodWorking
  • Good
  • GoodRops
  • Good
gauges, operator station, console
  • Good
  • Good
  • GoodGauges working
  • GoodHour meter working reads 5983hr.
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • No
  • NoSeepage at oil filter
  • No
  • Red
  • Powered by caterpillar C4.4
  • Operated in normal range
  • Normal
  • Good
  • Good
  • Good
cooling system
  • GoodBelt drive
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • GoodAll floodlights on machine working
  • Good
  • Good
transmission
  • No
  • Leak at lower valve, converter stall 300rpm
  • Good
  • GoodShifted good through speeds
  • Good
  • Good4-speed powershift transmission
steering
  • Possible HMU seeping/leaking in cab
  • Good
  • GoodSteering cylinders are dry
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • GoodService pedal
  • Good
hydraulics
  • Leaks in boom extension area, upper tilt cylinder leaking, constant drip when coupler lock cylinder is activated
  • GoodBoth dry, tilt function operates good
  • FairHas serious leak out rear of boom, possible hose or boom extension cylinder
  • FairLeft outer boom lift cylinder mounting pin is seized, lock broken,
  • Good
  • Good
  • Good
  • Good
boom
  • Good
  • FairAprox 1/4 in play in boom to machine mounting bushings
  • FairBooom extension wear pads show wear, (can be shimmed)
final drives
  • PoorRight side front and rear outer axle seals both leaking, front axle growls in a tight turn
comments, misc. repairs, general remarks
  • Runs and operates good
  • 60in adjustable forks,
tires
  • Air filled tires
  • 400/75-28
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontFirestone (Duraforce)2065YesYes
Left RearBKT (Lift star)3080NoNoNo
Right FrontFirestone (Duraforce)2575YesYesYes
Right RearFirestone (Duraforce)2375NoYesYes
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rest of World: Please Call Used Equipment Sales
Telephone:+1 8669941408
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone