Quick Search

CAT TL943 CB

CAT TL943 CB

Year
2023
Working hours
237 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Salt Lake City, UT
Basic information
BrandCAT TL943 CB
Wheeler Machinery Co.
Categorytelehandler
Serial NumberT7400490
Unit Number1803-0029
Catalog Number10142226
Year2023
Hours237 h
CountryUnited States
LocationSalt Lake City, United States
Pricing
Price Excluding Tax196,700 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationALARM, BACK-UP, STANDARD
BELT, SEAT, 3"
CAB, ENCLOSED, HEAT + A/C, HRC
CLIMATE PACK, STD, SGL BATTERY
COUPLER, MANUAL, IT
ENGINE 83 KW, HRC
FENDERS, SINGLE
FRAME, STABILIZER, NONE
HEATER, ENGINE BLOCK, 120V
INSTRUCTIONS, ANSI
LANE 3 ORDER
LEVER, MANUAL, FNR/WIPERS/IND
LOAD CHART, ANSI, STANDARD
MANUAL, O&M, ENGLISH
MONITOR, NONE
Online Owner's Manual
PACK, ROLL ON/ROLL OFF, TL
PREPARATION PACK, AM-N
PRICED 08/07/24 DA
PRODUCT LINK, CELLULAR PL641
RIDE CONTROL, NONE
SENSOR, BOOM ANGLE, STD
STEERING, STANDARD
SUN SCREEN, ROOF, NONE
TIRES, 370/75-28, FS, MH
TL943 NORTH AMERICAN ORDER
WINDOW, REAR, STANDARD
WORKLIGHTS,LED, A/C COMPATIBLE
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering