Quick Search

CAT TL642

CAT TL642

Year
2024
Working hours
56 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WYOMING MACHINERY
Gillette, WY
+1 307 472 1000
Show phone number
Basic information
BrandCAT TL642
WYOMING MACHINERY
Categorytelehandler
Serial NumberT6901165
Unit NumberT691165
Catalog Number10124415
Year2024
Hours56 h
CountryUnited States
LocationGillette, United States
Pricing
Price Excluding Tax194,753 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Ride ControlRide Control
StabilizerStabilizer
Additional informationALARM, BACK-UP, STANDARD
BELT, SEAT, 3"
CAB, ENCLOSED, AC+ HEAT
CARRIAGE, SIDE TILT, 50"
CLIMATE PK, STD, SGL BATTERY
COUPLER, HYDRAULIC, IT
ELECTRICAL HARNESS, HYD QC
FENDERS, SINGLE
FORK, PALLET 2.36" X 6" X 60"
FRAME, STABILIZER
HEATER, ENGINE BLOCK, 120V
INSTRUCTIONS, ANSI
LANE 3 ORDER
LEVER, MANUAL, FNR/WIPERS/IND
LIGHTS,ROADING, RH, STABILIZER
LOAD CHART, ANSI, STABILIZERS
MANUAL, O&M, ENGLISH
MONITOR, NONE
Online Owner's Manual
PACK, ROLL ON/ROLL OFF, TL
PREPARATION PACK, AM-N
PRODUCT LINK, CELLULAR PL641
RIDE CONTROL, NONE
SENSOR, BOOM ANGLE, STD
STEERING, STANDARD
SUN SCREEN, ROOF
TIRES, 13.00-24, CAT, G2
TL642 NORTH AMERICAN ORDER
WASHER/WIPER, REAR
WINDOW,REAR, EXT RELEASE, ANSI
WORKLIGHTS,LED, A/C COMPATIBLE
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering