2017 CAT TL642DO For Sale - 79,190 USD | Cat Used
Quick Search

CAT TL642DO

CAT TL642DO

Year
2017
Working hours
1,503 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Call Foley, KS
+316 943 4211
Show phone number
Basic information
BrandCAT TL642DO
Foley Equipment Company
Categorytelehandler
Serial NumberML800775
Unit Number1CR7706
Catalog Number4761668
Year2017
Hours1,503 h
CountryUnited States
LocationCALL FOLEY, United States
Pricing
Price Excluding Tax79,190 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information.
- FOLEY WORK READY -
ATTACHMENTS SHOWN SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

2017 MODEL
ALARM, BACK-UP, STANDARD
BELT, SEAT, 3"
CANOPY, OPEN
CLIMATE PK, STD, DUAL BATTERY
COUPLER, MANUAL, IT
FENDERS, CANOPY, SET OF FOUR
FRAME, STABILIZER, NONE
HEATER,ENGINE BLOCK, 110V
INSTRUCTIONS, ANSI
LEVER, MANUAL, FNR
LOADCHART (AM-N), STANDARD
MANUAL, OPER. MAINT. ENGLISH
MONITOR, NONE
Online Owner's Manual
PRODUCT LINK, CELLULAR PL641
RIDE CONTROL, NONE
ROOF CAP
TIRES, 13.00-24, CAT, G2, FOAM
WORKLIGHTS, NO A/C
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering