Quick Search

CAT TL642D

CAT TL642D

Year
2017
Working hours
2,105 h
Videos of CAT TL642D
Videos of CAT TL642D
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Sedalia, MO
+316 943 4211
Show phone number
Basic information
BrandCAT TL642D
Foley Equipment Company
Categorytelehandler
Serial NumberML800648
Unit Number1CR7792
Catalog Number4760713
Year2017
Hours2,105 h
CountryUnited States
LocationSedalia, United States
Pricing
Price Excluding Tax98,190 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Auxiliary Hydraulics PressureAuxiliary Hydraulics Pressure
Coupler - QuickCoupler - Quick
LightingLighting
ROPS - EnclosedROPS - Enclosed
Coupler Type - HydraulicCoupler Type - Hydraulic
Forks - PalletForks - Pallet
Carriage Width - StandardCarriage Width - Standard
Additional information**RED TAG SPECIAL**
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE.

2017 MODEL
ALARM, BACK-UP, STANDARD
BELT, SEAT, 3"
CAB, ENCLOSED, AC+HEAT
CLIMATE PK, STD, DUAL BATTERY
COUPLER, HYDRAULIC, IT
FENDERS, CAB, SET OF FOUR
FRAME, STABILIZER, NONE
HEATER,ENGINE BLOCK, 110V
INSTRUCTIONS, ANSI
LEVER, MANUAL, FNR/WIPERS/IND
LOADCHART (AM-N), STANDARD
MANUAL, OPER. MAINT. ENGLISH
MONITOR, NONE
Online Owner's Manual
PRODUCT LINK, CELLULAR PL641
RIDE CONTROL, NONE
TIRES, 13.00-24, CAT, G2, FOAM
WINDOW, REAR, STANDARD
WORKLIGHTS, A/C COMPATIBLE
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1300
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodDECALS ARE A LITTLE WORN
  • Good
  • Good
safety items
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
920
  • Yes
  • Yes
  • Good
  • Good
  • FairSEAL IS STARTING TO COME OFF
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairCUSHION HAS A COUPLE SMALL RIPS - USABLE
  • Good
  • Good
engine
500
  • No
  • No
  • Yes
  • No
  • No
  • No
  • OK
  • OK
  • OK
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
401
  • Good
  • Good
  • PoorFEW LIGHTS ARE NOT WORKING CORRECTLY
  • Good
  • Good
transmission
300
  • No
  • Good
  • Good
  • Good
steering
1000
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
900
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
300
  • OK
  • Good
  • Good
  • Good
final drives
200
  • Good
  • Good
tires
  • 40%
  • 13.00-24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontFIRESTONE1325NoYesNo
Left RearFIRESTONE2150NoYesNo
Right FrontFIRESTONE2050NoYesNo
Right RearFIRESTONE2150NoYesYes
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering