Quick Search

CAT TL642C

CAT TL642C

Year
2015
Working hours
1,297 h
Email x
Name

My email address:*

My friend's email address:*

Message:

QUINN COMPANY
Fresno, CA
+1 562 463 4795
Show phone number
Basic information
BrandCAT TL642C
Quinn Company
Categorytelehandler
Serial NumberTHG01516
Unit NumberUC0002571
Catalog Number10128143
Year2015
Hours1,297 h
CountryUnited States
LocationFRESNO, United States
Pricing
Price Excluding Tax76,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Auxiliary Hydraulics Pressure - High PressureAuxiliary Hydraulics Pressure - High Pressure
Coupler Type - MechanicalCoupler Type - Mechanical
Forks - PalletForks - Pallet
Product LinkProduct Link
LightingLighting
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
CE PlateCE Plate
ROPS - OpenROPS - Open
Coupler - StandardCoupler - Standard
Carriage Width - StandardCarriage Width - Standard
Additional informationAXLE, STANDARD
BATTERY, DISCONNECT SWITCH
BATTERY, STANDARD
BELT, SEAT, 3"
BOOM, STANDARD
CANOPY, OPEN
CARRIAGE, SIDE SHIFT 48"
COUNTERWEIGHT, STANDARD
COUPLER, MANUAL, IT
ENGINE, 75KW
FENDER, CAB, SINGLE
FORK, PALLET 2.36 X 4 X 48
HYDRAULICS, STANDARD
INSTRUCTIONS, ANSI
LANE 2 ORDER
LOADCHART, (ENGLISH), TL642C
MANUAL, OPER. MAINT. ENGLISH
Online Owner's Manual
PACK, ROLL ON/ROLL OFF, TL
STABILIZER, NONE
TIRES, BIAS, 13.0 X 24, G2
TL642C NORTH AMERICAN ORDER
TRANSMISSION, POWERSHIFT, 4SPD
WIRING,FRONT SCREEN & ROOF GRD
WORKLIGHTS, CAB MOUNTED
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1100
  • No
  • GOOD
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
700
  • GOOD
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodAPRIL 2024
gauges, operator station, console
600
  • Yes
  • Yes
  • GOOD
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
500
  • No
  • No
  • Yes
  • No
  • No
  • No
  • RED OK
  • _____________
  • 3/4 FULL
  • GOOD
  • OK
  • CLEAR
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
700
  • GOOD
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodRAD. FOAM DAMAGED
  • Good
electrical, starting and charging system
500
  • GOOD
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
900
  • No
  • GOOD
  • Good
  • Good
  • Good
  • Good
  • GoodSTALL1955
  • Good4 SPEED
  • Good3 SPEED
  • GoodPOWER SHIFT
  • Good
steering
600
  • ALL 3 MODES OK
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodLT FRONT BOOT TORN RT REAR BOOT TORN
brake
700
  • GOOD
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodPEDAL
  • GoodWET
hydraulics
700
  • FORK WITH SIDE SHIFT CYLINDER
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
300
  • 42
  • OK
  • Good
  • Good
  • Good
final drives
200
  • OK
  • Good
  • Good
tires
  • 59%
  • OK AIR IN TIRES.
  • 1300-24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontTITAN2559NoNoNo
Left RearTITAN2559NoNoNo
Right FrontTITAN2559NoNoNo
Right RearTITAN2559NoNoNo
comments, misc. repairs, general remarks
  • PM 3 W/. HYD @ 1295
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering