Quick Search

CAT TL1255D

CAT TL1255D

Year
2018
Working hours
3,515 h
Email x
Name

My email address:*

My friend's email address:*

Message:

QUINN COMPANY
Fresno, CA
+1 562 463 4795
Show phone number
Basic information
BrandCAT TL1255D
Quinn Company
Categorytelehandler
Serial NumberML701394
Unit NumberCCU001224
Catalog Number10138883
Year2018
Hours3,515 h
CountryUnited States
LocationFRESNO, United States
Pricing
Price Excluding Tax110,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Cab - EnclosedCab - Enclosed
Additional informationALARM, BACK-UP, STANDARD
AXLE, STANDARD
BELT, SEAT, 3" RETRACTABLE
CARRIAGE, STANDARD 72"
CLIMATE PACK, STANDARD
COUPLER, MANUAL, IT
ELECTRICAL HARNESS, COUPLER
ENVIRONMENTAL CONTROL,AIR CON
FENDER, FRONT
FORK, DUAL TAPER 2" X 6" X 72"
INSTRUCTIONS, ANSI
LANE 3 ORDER
LEVER, MANUAL, FNR/WIPERS/IND
LIGHTS, ROADING, RH
LOADCHART, NACD, TL1255D
MANUAL, OPER. MAINT. ENGLISH
MONITOR, NONE
Online Owner's Manual
PACK, ROLL ON/ROLL OFF, TL
PRODUCT LINK READY, A/C
RIDE CONTROL, NONE
STEERING, STANDARD
SUN SCREEN, ROOF
TIRES, 400/75-28, FS, MT, FOAM
TL1255D NORTH AMERICAN ORDER
WINDOW, REAR, STANDARD
WORKLIGHTS, A/C COMPATIBLE
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering