Quick Search

CAT TL1255D

CAT TL1255D

Year
2016
Working hours
4,838 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WARREN CAT
San Angelo, TX
+1 806 677 5867
Show phone number
Basic information
BrandCAT TL1255D
WARREN CAT - MIDLAND
Categorytelehandler
Serial NumberML700367
Unit NumberC72298
Catalog Number10154867
Year2016
Hours4,838 h
CountryUnited States
LocationSan Angelo, United States
Pricing
Price Excluding Tax116,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Product LinkProduct Link
Cab - EnclosedCab - Enclosed
Additional informationAXLE, STANDARD
BELT, SEAT, 3"
CLIMATE PACK, STANDARD
COUPLER, HYDRAULIC, IT
ELECTRICAL HARNESS, COUPLER
ENVIRONMENTAL CONTROL,AIR CON
FENDER, FRONT
FOAM FILLED TIRES
HEATER, ENGINE BLOCK, 110V
INSTRUCTIONS, ANSI
LANE 2 ORDER
LEVER, MANUAL, FNR/WIPERS/IND
LIGHTS, ROADING, RH
LOADCHART, NACD, TL1255D
MANUAL, OPER. MAINT. ENGLISH
MONITOR, NONE
Online Owner's Manual
PACK, ROLL ON/ROLL OFF, TL
REVERSING, SENSOR
RIDE CONTROL, NONE
TIRES, 400/75-28, FS, MT
TL1255D NORTH AMERICAN ORDER
WINDOW, REAR, EXTL RELEASE
WORKLIGHTS, A/C COMPATIBLE
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering