2019 CAT TL1055D For Sale - 119,000 USD | Cat Used
Quick Search

CAT TL1055D

CAT TL1055D

Year
2019
Working hours
2,841 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CARTER MACHINERY COMPANY, INC.
Richmond, VA
+1 804 823 1272
Show phone number
Basic information
BrandCAT TL1055D
Carter Machinery Company
Categorytelehandler
Serial NumberML501857
Unit Number5038570
Catalog Number10168424
Year2019
Hours2,841 h
CountryUnited States
LocationRichmond, United States
Pricing
Price Excluding Tax119,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Forks - PalletForks - Pallet
StabilizerStabilizer
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
EngineEngine
RadioRadio
Cab - EnclosedCab - Enclosed
Additional informationALARM, BACK UP, STANDARD
AUXILIARY HYD PRESSURE, MEDIUM
AXLE, STANDARD
BELT, SEAT, 3IN RETRACTABLE
CARRIAGE WIDTH, STANDARD
CARRIAGE, SIDE TILT 72"
CLEAN EMISSIONS MODULE TR4FINAL
CLIMATE PK, STD, SGL BATTERY
COUPLER, HYDRAULIC, IT
ELECTRICAL HARNESS, COUPLER
ENVIRONMENTAL CONTROL, AIR CON
FENDERS, SET OF FOUR
HEATER, ENGINE BLOCK, 110V
INSTRUCTIONS, ANSI
LEVER, MANUAL, FNR/WIPERS/IND
LIGHTS, ROADING, RH
MANUAL, OPER. MAINT. ENGLISH
MONITOR, ADVANCED DISPLAY
Online Owner's Manual
PREPARATION PACK, AM-N
PRODUCT LINK READY, A/C
REGULATORY MARKING
REVERSING, CAMERA
RIDE CONTROL, NONE
STEERING, STANDARD
SUN SCREEN, ROOF, NONE
TIRES, 14.00-24,FS,G2,FOAM
USB CHARGING POINT
WASHER/WIPER, REAR
WASHER/WIPER, ROOF
WINDOW, REAR, EXT RELEASE, ANSI
WORKLIGHTS, A/C COMPATIBLE
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1200
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
311
  • Couldnt drive machine due to excessive hydraulic leak coming from under the cab
  • PoorDoes not work needs troubleshooting
  • Good
  • Good
  • Good
  • Fairneed replaced due to being out of date
gauges, operator station, console
810
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairHas a rip/s\chunk missing from the corner of the bottom cushion
  • Goodparking brake switch is fading but is still functional
  • Good
engine
110
  • Yes
  • No
  • Red
  • Low
  • Half
  • Couldnt drive machine due to excessive hydraulic leak coming from under the cab
  • FairNeed replaced
  • Good
cooling system
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Good
  • Good
  • Good
  • Good
  • Good
steering
1010
  • Couldnt drive machine due to excessive hydraulic leak coming from under the cab
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fairwhen i first started the machine it wouldnt turn to the right
  • Good
  • Good
  • Good
brake
400
  • Couldnt drive machine due to excessive hydraulic leak coming from under the cab
  • Good
  • Good
  • Good
  • Good
hydraulics
720
  • Couldnt drive machine due to excessive hydraulic leak coming from under the cab
  • Good
  • Good
  • FairThere is a hydraulic leak
  • Good
  • Good
  • Good
  • Good
  • Fairsight glass is very fogging and couldnt see threw it
  • Good
boom
300
  • Good
  • Good
  • Good
final drives
200
  • Good
  • Good
tires
  • RH front tire has a chunk missing out of it, There will be a picture in the inspection and the LH front looks like a cable or something cut it and also a chunk missing out of the tread
  • 14.00-24 TG
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontFirestone5/325NoYesNo
Left RearFirestone5/325NoNoNo
Right FrontFirestone5/325NoYesNo
Right RearFirestone6/325NoNoNo
comments, misc. repairs, general remarks
  • Couldnt run machine due to excess hydraulic leak coming from under the cab. Looks to be something with a steering line due to when I dropped to operate it wouldnt turn to the right. I checked over everything without having the machine running.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering