2018 CAT TL1055D For Sale - 99,000 USD | Cat Used
Quick Search

CAT TL1055D

CAT TL1055D

Year
2018
Working hours
2,965 h
Email x
Name

My email address:*

My friend's email address:*

Message:

PETERSON TRACTOR CO
Klamath Falls, OR
+1 8448259200
Show phone number
Basic information
BrandCAT TL1055D
Peterson Tractor Co.
Categorytelehandler
Serial NumberML501313
Unit NumberUM09253
Catalog Number10209567
Year2018
Hours2,965 h
CountryUnited States
LocationKlamath Falls, United States
Pricing
Price Excluding Tax99,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information0029826 PRODUCT LINK INSTALL
ALARM, BACK-UP, STANDARD
AXLE, STANDARD
BELT, SEAT, 3" RETRACTABLE
CANOPY, OPEN
CARRIAGE, STANDARD 72"
CLIMATE PACK, STANDARD
COUPLER, MANUAL, IT
EIN #XK5U64
FENDERS, SET OF FOUR
FORK, PALLET 2.36" X 6" X 60"
INSTRUCTIONS, ANSI
LANE 3 ORDER
LEVER, MANUAL, FNR
LOADCHART, NACD, TL1055D
MANUAL, OPER. MAINT. ENGLISH
MONITOR, NONE
Online Owner's Manual
PACK, ROLL ON/ROLL OFF, TL
PRODUCT LINK READY
PS240B
RIDE CONTROL, NONE
ROOF CAP
STEERING, STANDARD
SUN SCREEN, ROOF
TIRES, 400/75-28, FS, MT, FOAM
TL1055D NORTH AMERICAN ORDER
WORKLIGHTS, NO A/C
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering