2016 CAT TL1055D For Sale - 78,500 USD | Cat Used
Quick Search

CAT TL1055D

CAT TL1055D

Year
2016
Working hours
5,512 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CARTER MACHINERY COMPANY, INC.
Chesapeake, VA
+1 804 823 1272
Show phone number
Basic information
BrandCAT TL1055D
Carter Machinery Company
Categorytelehandler
Serial NumberML500475
Unit Number5046470T0
Catalog Number10200436
Year2016
Hours5,512 h
CountryUnited States
LocationChesapeake, United States
Pricing
Price Excluding Tax78,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
StabilizerStabilizer
Auxiliary Hydraulics PressureAuxiliary Hydraulics Pressure
Additional informationAXLE, STANDARD
BELT, SEAT, 3"
CANOPY, OPEN
CARRIAGE, SIDE TILT 72"
CLEAN EMISSIONS MODULE TR4FINAL
CLIMATE PK, STD, SGL BATTERY
COUPLER, MANUAL, IT
FENDERS, SET OF 4
FORK, PALLET 2.36X4X48
INSTRUCTIONS, ANSI
LEVER, MANUAL, FNR
LOADCHART, NACD
MANUAL, OPER. MAINT. ENGLISH
MONITOR, NONE
Online Owner's Manual
RIDE CONTROL, NONE
ROOF CAP
TIRES, 14.00-24,FS,G2,FOAM
WINDOW, REAR, STANDARD
WORKLIGHTS, NO A/C
Condition
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1500
  • Yes
  • Good
  • Good
  • Good
  • Goodcounter weight has a few small dents and lots of chipped paint
  • GoodGuards replaced during inspection
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
800
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • GoodRepaired during inspection
  • Good
  • GoodSeat replaced during inspection
  • Good
engine
500
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • red
  • full
  • 3/4
  • normal
  • none
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
900
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
1100
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
900
  • Good
  • Good
  • Good
  • Good
  • GoodBrake line replaced during inspection
  • Good
  • Good
  • Goodpedal
  • Good
hydraulics
900
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
300
  • Good
  • Good
  • Good
final drives
200
  • Good
  • Good
tires
  • 4 New Tires installed during inspection
  • 14.00-24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontCAMSO TLH532 G2/L2100NoNoNo
Left RearCAMSO TLH532 G2/L2100NoNoNo
Right FrontCAMSO TLH532 G2/L2100NoNoNo
Right RearCAMSO TLH532 G2/L2100NoNoNo
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering