2022 CAT TL1055 For Sale - 162,500 USD | Cat Used
Quick Search

CAT TL1055

CAT TL1055

Year
2022
Working hours
1,884 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MACALLISTER MACHINERY – NORTH
Grand Rapids, MI
+1 8669941408
Show phone number
Basic information
BrandCAT TL1055
Michigan CAT
Categorytelehandler
Serial NumberT7800446
Unit NumberT78446
Catalog Number10209252
Year2022
Hours1,884 h
CountryUnited States
LocationGrand Rapids, United States
Pricing
Price Excluding Tax162,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Product LinkProduct Link
LightingLighting
ROPS - EnclosedROPS - Enclosed
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
BeaconBeacon
Coupler Type - MechanicalCoupler Type - Mechanical
Forks - PalletForks - Pallet
StabilizerStabilizer
Carriage Width - StandardCarriage Width - Standard
Additional informationOnline Owner's Manual
Condition
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1100
  • GoodCab door very slight ding by latch
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodCouple light scratches lower and by cab door, OEM decals on boom removed for customer logo
  • Good
safety items
610
  • Good
  • GoodHolds 2nd gear
  • Good
  • Good
  • Good
  • Good
  • Fair7/2021, expiring soon
gauges, operator station, console
1100
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
500
  • No
  • Yes
  • No
  • No
  • No
  • Red
  • 3/4
  • Full
  • C3.6 Cat diesel
  • Good
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Turn signals and strobe good, block heater
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
700
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good4 speed power shift
  • Good
steering
1100
  • 3 way steering functioning
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
300
  • Good
  • Good
  • Good
hydraulics
900
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodHydraulic oil little low
  • Good
boom
300
  • Good
  • Good
  • Good
final drives
100
  • Good
tires
  • 50
  • Tires road cupped, have nail patches and nails in treads, couple tires little soft
  • 14.00-24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontFirestone SGG G2/L21444NoYesNo
Left RearFirestone SGG G2/L21859NoYesNo
Right FrontFirestone SGG G2/L21238NoYesNo
Right RearFirestone SGG G2/L21959NoYesNo
comments, misc. repairs, general remarks
  • Mechanical coupler
  • Forks, 74” wide carriage, 72” tines, spill rack bent very slight
  • 1.31 cu yd 163-4261 Cat bucket not available for inspection, pictures were sent to me
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering