Quick Search

CAT TH255CHRC

CAT TH255CHRC

Year
2016
Working hours
2,907 h
Email x
Name

My email address:*

My friend's email address:*

Message:

PETERSON TRACTOR CO
San Leandro, CA
+1 8448259200
Show phone number
Basic information
BrandCAT TH255CHRC
Peterson Tractor Co.
Categorytelehandler
Serial NumberJK200822
Unit NumberUM08942
Catalog Number10130627
Year2016
Hours2,907 h
CountryUnited States
LocationSan Leandro, United States
Pricing
Price Excluding TaxOn Request
TaxOn Request
Price Including TaxOn Request
Details
Additional informationBATTERY, DISCONNECT SWITCH
BELT, SEAT, 3"
CANOPY, TILT STEERING COLUMN
CARRIAGE, STANDARD 50"
COUNTERWEIGHT, ADSD-N
COUPLER, MANUAL, UNIVERSAL
EIN # NH4B44
ELECTRICAL CONFIG, ADSD-N PLUS
FAN, ENGINE, VARIABLE
FENDERS, SET OF FOUR
FORK, PALLET 2" X 4" X 48"
INSTRUCTIONS, ANSI
LANE 2 ORDER
LICENSE PLATE
LOADCHART, UNI CPLR, USA
LOCKS
MANUAL, OPER. MAINT. ENGLISH
Online Owner's Manual
PACKING TH, COMPLETE MACHINE
PL641
PRECLEANER, ENGINE BREATHER
PRODUCT LINK INSTALL 0017425
REGIONAL ARRANGEMENT-ADSD-N
SEAT, VINYL
TH255C NORTH AMERICAN ORDER
TIRES, 12 X 16.5, FOAM
WORKLIGHTS, CANOPY MOUNTED
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering