Quick Search

CAT TH255C CB

CAT TH255C CB

Year
2024
Working hours
3 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Salt Lake City, UT
Basic information
BrandCAT TH255C CB
Wheeler Machinery Co.
Categorytelehandler
Serial NumberJK206111
Unit NumberBCP02170
Catalog Number10155783
Year2024
Hours3 h
CountryUnited States
LocationSalt Lake City, United States
Pricing
Price Excluding Tax122,300 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
CounterweightCounterweight
Additional informationBATTERY, DISCONNECT SWITCH
BOOM BRUSH
CAB, ENCLOSED WITH HEAT + AC
COUPLER, MANUAL, UNIVERSAL
ELECTRICAL CONFIG, ADSD-N PLUS
ENGINE BLOCK HEATER, 110V
FAN, ENGINE, VARIABLE
FENDER, CAB, SINGLE
FORK, PALLET 2" X 4" X 48"
HEADLINER, STANDARD
HITCH, RETRIEVAL
INSTRUCTIONS, ANSI
LANE 3 ORDER
LINES, REAR AUX, FLAT FACED
LOADCHART, UNI CPLR, USA
MANUAL, OPER. MAINT. ENGLISH
MIRROR, EXTERNAL
Online Owner's Manual
PACKING TH, COMPLETE MACHINE
PREPARATION PACK, AM-N
PRICED NEW 09/24/24 EK
RAIN CAP, ENGINE BREATHER
REMOTE GREASE SYSTEM
SEAT, VINYL
TH255C NORTH AMERICAN ORDER
TIRES, 12 X 16.5, PNEUMATIC
WASHER/WIPER, ROOF AND REAR
WORKLIGHTS, CAB MOUNTED
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering