X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 25538 machines for sale
Current filter
Category
Construction
x
telehandler
x
search filters
Category
-
telehandler (1,053)
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Certification
+
Dealer
+
Country
+
Features
+

telehandler

Get an email alert when new equipment matching "Current filter" will be added.

Used Telehandlers for Sale

The telehandler is one of the most vital components of your construction or earthmoving fleet. This sturdy, versatile machine is known for its ability to handle heavy loads while helping reduce operational costs. A used telehandler from your local Cat® dealer can offer you long-lasting service and excellent ROI. We’ll help you find a machine in your area that fits your needs with our extensive listing of used Cat telehandlers for sale.

1,053 Search results for "Current filter"
1..838485..88
Displaying: 997 - 1008 Sort by:   ads/page
Caterpillar TH514, On Requesttelehandler
San Pedro, Laguna, PH
Year: 2010, Working hours: 2680 h
MONARK EQUIPMENT

forks, palletstabilizer, Specifications
Caterpillar TL642C, 67,993 USDtelehandler
Calgary, AB, CA
Year: 2015, Working hours: 1095 h
FINNING CANADA
, Specifications
JLG MATERIAL HANDLING DIV. TL943, 53,500 USDtelehandler
Tejeria, MX
Year: 2014, Working hours: 5997 h
MADISA
, Conditions
Caterpillar TH417C, 50,663 USDtelehandler, SA
Year: 2015, Working hours: 9215 h
ZAHID TRACTOR & HEAVY MACHINERY COMPANY
, Specifications Conditions
Caterpillar TH417C, 51,996 USDtelehandler, SA
Year: 2015, Working hours: 8602 h
ZAHID TRACTOR & HEAVY MACHINERY COMPANY
, Specifications Conditions
Caterpillar TH414, 38,230 USDtelehandler
Hobart, TA, AU
Year: 2011, Working hours: 2270 h
WILLIAM ADAMS PTY. LTD.

bucket, Specifications
Caterpillar TH357D AG, On Requesttelehandler
Quimper, 29, FR
Year: 2018, Working hours: 1130 h
BERGERAT MONNOYEUR S.A.S.
, Specifications
Caterpillar TL943C, 54,500 USDtelehandler
Durango, MX
Year: 2015, Working hours: 6021 h
MADISA
, Specifications Conditions
Caterpillar TH417CGCLRC, On Requesttelehandler, KW
Year: 2016, Working hours: 6300 h
MOHAMED ABDULRAHMAN AL-BAHAR
SkyTrak 10054, 61,118 USDtelehandler
Revelstoke, BC, CA
Year: 2012, Working hours: 6000 h
FINNING CANADA

forks, Specifications
Caterpillar TL943C, 50,000 USDtelehandler
Parral, MX
Year: 2014, Working hours: 8508 h
MADISA

eropsce platelightingbeaconstabilizer, Specifications Conditions
Caterpillar TH417C, 50,663 USDtelehandler
Riyadh, SA
Year: 2015, Working hours: 7361 h
ZAHID TRACTOR & HEAVY MACHINERY COMPANY
, Specifications Conditions
 
Compare products
1..838485..88