X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 25171 machines for sale
Current filter
Category
Construction
x
telehandler
x
search filters
Category
-
telehandler (1,050)
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Certification
+
Dealer
+
Country
+
Features
+

telehandler

Get an email alert when new equipment matching "Current filter" will be added.

Used Telehandlers for Sale

The telehandler is one of the most vital components of your construction or earthmoving fleet. This sturdy, versatile machine is known for its ability to handle heavy loads while helping reduce operational costs. A used telehandler from your local Cat® dealer can offer you long-lasting service and excellent ROI. We’ll help you find a machine in your area that fits your needs with our extensive listing of used Cat telehandlers for sale.

1,050 Search results for "Current filter"
1..828384..88
Displaying: 985 - 996 Sort by:   ads/page
Caterpillar TL1255C, 62,000 USDtelehandler
Centro Tabasco, MX
Year: 2013, Working hours: 4964 h
MADISA

forks, palletproduct linkbeaconstabilizer, Specifications Conditions
Caterpillar TL642D, 67,795 USDtelehandler
Grande Prairie, AB, CA
Year: 2016, Working hours: 2594 h
FINNING CANADA

rig savercoupler, quick, Specifications
Caterpillar TH3510D, 64,946 USDtelehandler
Mogosoaia, RO
Year: 2018, Working hours: 2000 h
BERGERAT MONNOYEUR ROMANIA

coupler, hydraulicforks, palletauxiliary hydraulicscarriage, std. fixedno stabilizer, Conditions
Caterpillar TL1055C, 71,000 USDtelehandler
Victoria, MX
Year: 2014, Working hours: 5690 h
MADISA
, Specifications Conditions
Caterpillar TH 414, 53,941 USDtelehandler, MY
Year: 2012, Working hours: 3468 h
SIME DARBY INDUSTRIAL SDN BHD
, Specifications
Caterpillar TH514C, 75,971 USDtelehandler
Grande Prairie, AB, CA
Year: 2015, Working hours: 4964 h
FINNING CANADA
, Specifications
Caterpillar TL642D, 84,841 USDtelehandler
Grande Prairie, AB, CA
Year: 2016, Working hours: 465 h
FINNING CANADA

rig saver, Specifications
Caterpillar TH357D, 57,730 USDtelehandler
Mogosoaia, RO
Year: 2019, Working hours: 1900 h
BERGERAT MONNOYEUR ROMANIA

coupler, hydraulicforks, palleteurope cert(ec)carriage, std. fixedno stabilizer, Conditions
Caterpillar TH514C, On Requesttelehandler
Cebu City, PH
Year: 2014, Working hours: 950 h
MONARK EQUIPMENT

forks, palletcoupler, quickstabilizercarriage, side tiltrental/rpo return, Specifications
Caterpillar TH514, On Requesttelehandler
San Pedro, Laguna, PH
Year: 2010, Working hours: 2680 h
MONARK EQUIPMENT

forks, palletstabilizer, Specifications
Caterpillar TL642C, 68,644 USDtelehandler
Calgary, AB, CA
Year: 2015, Working hours: 1095 h
FINNING CANADA
, Specifications
JLG MATERIAL HANDLING DIV. TL943, 53,500 USDtelehandler
Tejeria, MX
Year: 2014, Working hours: 5997 h
MADISA
, Conditions
 
Compare products
1..828384..88