X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 28379 machines for sale
Current filter
Category
Construction
x
telehandler
x
search filters
Category
-
telehandler (1,060)
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Certification
+
Continent
+
Dealer
+
Country
+
Features
+

telehandler

Get an email alert when new equipment matching "Current filter" will be added.

Used Telehandlers for Sale

The telehandler is one of the most vital components of your construction or earthmoving fleet. This sturdy, versatile machine is known for its ability to handle heavy loads while helping reduce operational costs. A used telehandler from your local Cat® dealer can offer you long-lasting service and excellent ROI. We’ll help you find a machine in your area that fits your needs with our extensive listing of used Cat telehandlers for sale.

1,060 Search results for "Current filter"
1..808182..89
Displaying: 961 - 972 Sort by:   ads/page
Caterpillar TL642, 57,800 USDtelehandler, AR
Year: 2009, Working hours: 1892 h
FINNING ARGENTINA S.A.
, Specifications
Caterpillar TL943, 64,000 USDtelehandler, AR
Year: 2010, Working hours: 5027 h
FINNING ARGENTINA S.A.
, Specifications
Caterpillar TL1055C, 84,500 USDtelehandler, AR
Year: 2013, Working hours: 3316 h
FINNING ARGENTINA S.A.
, Specifications
Caterpillar TL943C, 68,568 USDtelehandler, AR
Year: 2013, Working hours: 3844 h
FINNING ARGENTINA S.A.
, Specifications
Caterpillar TL1055C, 75,000 USDtelehandler, AR
Year: 2013, Working hours: 3327 h
FINNING ARGENTINA S.A.
, Specifications
Caterpillar TL943C, 75,000 USDtelehandler, AR
Year: 2013, Working hours: 4683 h
FINNING ARGENTINA S.A.
, Specifications
Caterpillar TH408D, On Requesttelehandler
Mogosoaia, RO
Year: 2019, Working hours: 1050 h
BERGERAT MONNOYEUR ROMANIA

coupler, hydraulicce platecarriage, std. fixed
Caterpillar TH337C AG, On Requesttelehandler
Rodez / Onet-le-chateau, 12, FR
Year: 2016, Working hours: 4190 h
BERGERAT MONNOYEUR S.A.S.
Caterpillar TH337C, 47,747 USDtelehandler, PL
Year: 2014, Working hours: 1700 h
BERGERAT MONNOYEUR SP. Z O.O.

forks, palletce plateam fm radiocoupler, quick, Specifications Conditions
Caterpillar TH407C AG, 57,930 USDtelehandler
Moissy Cramayel, 77, FR
Year: 2016, Working hours: 3506 h
BERGERAT MONNOYEUR S.A.S.

eropscoupler, hydraulicepa labelauxiliary hydraulicsno stabilizer, Conditions
Caterpillar TH407C AG, 57,930 USDtelehandler
Moissy Cramayel, 77, FR
Year: 2016, Working hours: 3669 h
BERGERAT MONNOYEUR S.A.S.

eropscoupler, hydraulicauxiliary hydraulicscoupler, quickno stabilizer, Conditions
CLAAS KGAA SCORPION 9040 PLUS VARIPOWER, On Requesttelehandler
Budaors, HU
Year: 2011, Working hours: 9990 h
HUNTRACO TRADING & SERVICING CO. LTD.

ride controlcoupler, hydraulicce platelightingauxiliary hydraulics
 
Compare products
1..808182..89
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources