X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 28112 machines for sale
Current filter
Category
Construction
x
telehandler
x
search filters
Category
-
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Certification
+
Continent
+
Dealer
+
Country
+
Features
+

telehandler

Get an email alert when new equipment matching "Current filter" will be added.

Used Telehandlers for Sale

The telehandler is one of the most vital components of your construction or earthmoving fleet. This sturdy, versatile machine is known for its ability to handle heavy loads while helping reduce operational costs. A used telehandler from your local Cat® dealer can offer you long-lasting service and excellent ROI. We’ll help you find a machine in your area that fits your needs with our extensive listing of used Cat telehandlers for sale.

962 Search results for "Current filter"
1..798081
Displaying: 949 - 960 Sort by:   ads/page
Caterpillar TL943D, 128,300 USDtelehandler
Laguna, MX
Year: 2016, Working hours: 1070 h
MADISA RENTAL SERVICES FLEET
, Specifications
Caterpillar TL943D, 129,300 USDtelehandler
Oaxaca, MX
Year: 2017, Working hours: 5049 h
MADISA RENTAL SERVICES FLEET
, Specifications
Caterpillar TL943D, 53,900 USDtelehandler
Puebla, MX
Year: 2016, Working hours: 6675 h
MADISA
, Specifications
Caterpillar TH414C, 45,098 USDtelehandler
Alsfeld, DE
Year: 2015, Working hours: 4047 h
ZEPPELIN BAUMASCHINEN
Caterpillar TH417C, 58,627 USDtelehandler
Alsfeld, DE
Year: 2014, Working hours: 1798 h
ZEPPELIN BAUMASCHINEN
Caterpillar TH417C, 58,627 USDtelehandler
Alsfeld, DE
Year: 2014, Working hours: 1835 h
ZEPPELIN BAUMASCHINEN
Caterpillar TL1255C, 85,809 USDtelehandler
Acheson Supercentre, AB, CA
Year: 2014, Working hours: 6195 h
FINNING CANADA
, Specifications
Caterpillar TH330B, On Requesttelehandler
Lyon / Venissieux, 69, FR
Year: 2004, Working hours: 2859 h
BERGERAT MONNOYEUR S.A.S.
Caterpillar TH407C MH, On Requesttelehandler
Nancy / Gondreville, 54, FR
Year: 2016, Working hours: 4503 h
BERGERAT MONNOYEUR S.A.S.
Caterpillar TH514C, On Requesttelehandler
San Pedro, Laguna, PH
Year: 2016, Working hours: 2745 h
MONARK EQUIPMENT

forks, palletstabilizercarriage, side tilt, Specifications
Caterpillar TH417CGCLRC, On Requesttelehandler, KW
Year: 2016, Working hours: 6300 h
MOHAMED ABDULRAHMAN AL-BAHAR
Caterpillar TH514C, 87,500 USDtelehandler
Edmonton, AB, CA
Year: 2015, Working hours: 2690 h
FINNING CANADA
, Specifications
 
Compare products
1..798081
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources