X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 28152 machines for sale
Current filter
Category
Construction
x
telehandler
x
search filters
Category
-
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Certification
+
Continent
+
Dealer
+
Country
+
Features
+

telehandler

Get an email alert when new equipment matching "Current filter" will be added.

Used Telehandlers for Sale

The telehandler is one of the most vital components of your construction or earthmoving fleet. This sturdy, versatile machine is known for its ability to handle heavy loads while helping reduce operational costs. A used telehandler from your local Cat® dealer can offer you long-lasting service and excellent ROI. We’ll help you find a machine in your area that fits your needs with our extensive listing of used Cat telehandlers for sale.

962 Search results for "Current filter"
1..787980..81
Displaying: 937 - 948 Sort by:   ads/page
Caterpillar TH407C, 69,500 USDtelehandler
Dolores, MX
Year: 2016, Working hours: 3249 h
MADISA RENTAL SERVICES FLEET
, Specifications
Caterpillar TL943C, 92,300 USDtelehandler
Mezcala, MX
Year: 2015, Working hours: 355 h
MADISA RENTAL SERVICES FLEET
, Specifications
Caterpillar TL943D, 103,900 USDtelehandler
Oaxaca, MX
Year: 2016, Working hours: 8122 h
MADISA RENTAL SERVICES FLEET
, Specifications
Caterpillar TL943D, 134,900 USDtelehandler
Juarez, MX
Year: 2018, Working hours: 1042 h
MADISA RENTAL SERVICES FLEET
, Specifications
Caterpillar TL943C, 90,800 USDtelehandler
Durango, MX
Year: 2015, Working hours: 2194 h
MADISA RENTAL SERVICES FLEET
, Specifications
Caterpillar TL943D, 131,700 USDtelehandler
Dolores, MX
Year: 2016, Working hours: 3984 h
MADISA RENTAL SERVICES FLEET
, Specifications
Caterpillar TL 943 D, 135,400 USDtelehandler
Durango, MX
Year: 2018, Working hours: 710 h
MADISA RENTAL SERVICES FLEET
, Specifications
Caterpillar TH255CLRC, 81,900 USDtelehandler
Dolores, MX
Year: 2018, Working hours: 100 h
MADISA RENTAL SERVICES FLEET
Caterpillar TL 1255 D, 143,000 USDtelehandler
Dolores, MX
Year: 2015, Working hours: 3626 h
MADISA RENTAL SERVICES FLEET
, Specifications
Caterpillar TL943C, 90,600 USDtelehandler
Durango, MX
Year: 2015, Working hours: 2856 h
MADISA RENTAL SERVICES FLEET
, Specifications
Caterpillar TL1255D, 151,300 USDtelehandler
Juarez, MX
Year: 2018, Working hours: 837 h
MADISA RENTAL SERVICES FLEET
, Specifications
Caterpillar TL943C, 90,200 USDtelehandler
Chihuahua, MX
Year: 2015, Working hours: 3767 h
MADISA RENTAL SERVICES FLEET
, Specifications
 
Compare products
1..787980..81
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources