X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 23047 machines for sale
Current filter
Category
Construction
x
telehandler
x
search filters
Category
-
telehandler (1,013)
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Certification
+
Continent
+
Dealer
+
Country
+
Features
+

telehandler

Get an email alert when new equipment matching "Current filter" will be added.

Used Telehandlers for Sale

The telehandler is one of the most vital components of your construction or earthmoving fleet. This sturdy, versatile machine is known for its ability to handle heavy loads while helping reduce operational costs. A used telehandler from your local Cat® dealer can offer you long-lasting service and excellent ROI. We’ll help you find a machine in your area that fits your needs with our extensive listing of used Cat telehandlers for sale.

1,013 Search results for "Current filter"
1..626364..85
Displaying: 745 - 756 Sort by:   ads/page
Caterpillar TL1255D CB, 215,000 USDtelehandler
Lindon, UT, US
Year: 2019, Working hours: 504 h
WHEELER MACHINERY CO.

cab, enclosed
Caterpillar TL642D, On Requesttelehandler
Jobsite, NC, US
Year: 2018, Working hours: 9 h
GREGORY POOLE EQUIPMENT CO.
Caterpillar TL1055D, On Requesttelehandler
Jobsite, NC, US
Year: 2018, Working hours: 912 h
GREGORY POOLE EQUIPMENT CO.
Caterpillar TH255C, On Requesttelehandler
Raleigh, NC, US
Year: 2018, Working hours: 12 h
GREGORY POOLE EQUIPMENT CO.
Caterpillar TL1255D CB, 215,000 USDtelehandler
Vernal, UT, US
Year: 2019, Working hours: 720 h
WHEELER MACHINERY CO.

cab, enclosed
Caterpillar TL1055D, On Requesttelehandler
Jobsite, NC, US
Year: 2018, Working hours: 1398 h
GREGORY POOLE EQUIPMENT CO.
Caterpillar TL642D, On Requesttelehandler
Jobsite, NC, US
Year: 2018, Working hours: 1132 h
GREGORY POOLE EQUIPMENT CO.
Caterpillar TL1055D, On Requesttelehandler
Jobsite, NC, US
Year: 2018, Working hours: 554 h
GREGORY POOLE EQUIPMENT CO.
Caterpillar TL1055D, On Requesttelehandler
Jobsite, NC, US
Year: 2018, Working hours: 1097 h
GREGORY POOLE EQUIPMENT CO.
Caterpillar TL1055D, On Requesttelehandler
Raleigh, NC, US
Year: 2018, Working hours: 1626 h
GREGORY POOLE EQUIPMENT CO.
Caterpillar TL1055D, On Requesttelehandler
Jobsite, NC, US
Year: 2018, Working hours: 1115 h
GREGORY POOLE EQUIPMENT CO.
Caterpillar TL642D, On Requesttelehandler
Hope Mills, NC, US
Year: 2018, Working hours: 490 h
GREGORY POOLE EQUIPMENT CO.
 
Compare products
1..626364..85