X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 25438 machines for sale
Current filter
Category
Construction
x
telehandler
x
search filters
Category
-
telehandler (1,051)
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Certification
+
Dealer
+
Country
+
Features
+

telehandler

Get an email alert when new equipment matching "Current filter" will be added.

Used Telehandlers for Sale

The telehandler is one of the most vital components of your construction or earthmoving fleet. This sturdy, versatile machine is known for its ability to handle heavy loads while helping reduce operational costs. A used telehandler from your local Cat® dealer can offer you long-lasting service and excellent ROI. We’ll help you find a machine in your area that fits your needs with our extensive listing of used Cat telehandlers for sale.

1,051 Search results for "Current filter"
1..606162..88
Displaying: 721 - 732 Sort by:   ads/page
Caterpillar FK642T48S, 1,420 USDtelehandler
Great Bend, KS, US
FOLEY EQUIPMENT CO ATTACHMENTS
Caterpillar TL943D, 124,660 USDtelehandler
Mesa, AZ, US
Year: 2016, Working hours: 531 h
EMPIRE MACHINERY

coupler, quickcarriage, std. fixed, Conditions
Caterpillar TL1255, 60,900 USDtelehandler
Little Elm, TX, US
Year: 2011, Working hours: 7131 h
HOLT CAT

forks, palletoropsauxiliary hydraulicscoupler, quickstabilizer, Specifications
Caterpillar TL943D, 102,028 USDtelehandler
Kingman, AZ, US
Year: 2016, Working hours: 1290 h
EMPIRE MACHINERY

coupler, quickcarriage, std. fixed
Caterpillar TL943C, 77,096 USDtelehandler
Apache Junction, AZ, US
Year: 2013, Working hours: 2064 h
EMPIRE MACHINERY

forks, palletcarriage, wide, side tilt
Caterpillar TL1255D, 124,930 USDtelehandler
Manhattan, KS, US
Year: 2016, Working hours: 2412 h
FOLEY EQUIPMENT COMPANY

cab, enclosed, Specifications Conditions
Caterpillar TH3510D, 117,500 USDtelehandler
Cedar Rapids, IL, US
Year: 2018, Working hours: 577 h
ALTORFER INC.

coupler, hydraulicproduct linklighting
Caterpillar TH255C, 59,616 USDtelehandler
Flagstaff, AZ, US
Year: 2017, Working hours: 1084 h
EMPIRE MACHINERY

forks, palletcarriage, std. fixed
Caterpillar TL943D, 100,280 USDtelehandler
Apache Junction, AZ, US
Year: 2016, Working hours: 1405 h
EMPIRE MACHINERY

coupler, quickcarriage, std. fixed
JLG G9-43A, 73,893 USDtelehandler
Turlock, CA, US
Year: 2015, Working hours: 1701 h
HOLT OF CALIFORNIA
JLG G10-55A, 65,100 USDtelehandler
Fort Worth, TX, US
Year: 2012, Working hours: 3990 h
HOLT CAT

forks, palletbeacon
Caterpillar TL943D, 119,444 USDtelehandler
Springfield, IL, US
Year: 2018, Working hours: 951 h
ALTORFER INC.

forks, palletproduct linklighting, Specifications
 
Compare products
1..606162..88