Currently 17599 machines for sale
Quick Search

Used Telehandlers for Sale

The telehandler is one of the most vital components of your construction or earthmoving fleet. This sturdy, versatile machine is known for its ability to handle heavy loads while helping reduce operational costs. A used telehandler from your local Cat® dealer can offer you long-lasting service and excellent ROI. We’ll help you find a machine in your area that fits your needs with our extensive listing of used Cat telehandlers for sale.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
telehandler
x
226 Search results for "Current filter"
Displaying: 121 - 144 Sort by: 
CAT TL1055-05, 245,0002023
Moab, UT
186 h

See Details
CAT TL1255, 335,8812023
Rock Springs, WY
219 hride control

See Details
CAT TL1055-05, 258,2002023
Hurricane, UT
448 h

See Details
CAT TH255C, 55,0002015
Bozeman, MT
2,567 h

See Details
CAT TL1055-05, 253,4752023
Salt Lake City, UT
989 h

See Details
CAT TL1255-05, 274,8002023
Salt Lake City, UT
28 h

See Details
CAT TL1255-05, 260,0002022
Vernal, UT
286 h

See Details
JLG 1255 JLG, 160,0002017
Louisville, KY
3,033 h

See Details
CAT TH1055D, 96,8002015
Lexington, KY
7,171 hwiper-radial, 70/30 w/o lower

See Details
CAT TL1255D CB, 194,0002020
Salt Lake City, UT
2,231 hcab - enclosed

See Details
CAT TL1055-05, 234,0002023
Ogden, UT
548 h

See Details
CAT TL642D, 76,5002016
Fresno, CA
3,388 h Conditionsride control

See Details
CAT TH255C, 75,0002016
City Of Industry, CA
2,701 h Conditions

See Details
CAT TL1055-05, 233,0002023
Cedar City, UT
546 h

See Details
CAT TL1255-05, 275,2652023
Vernal, UT
964 h

See Details
CAT TL943, 79,7002012
Nitro, WV
4,387 h

See Details
CAT TL943 CB, 198,0002023
Moab, UT
110 h

See Details
JCB 507-42, 42,0002013
Paducah, KY
4,739 h Conditionslightingauxiliary hydraulicseropscarriage, std. fixedcarriage, wide fixed

See Details
CAT TH460, 44,0002005
Frametown, WV
8,333 h Conditionsrops - enclosedcoupler type - hydraulicforks - palletstabilizercarriage tilt - side tilt

See Details
CAT TL1055-05, 223,0002023
Salt Lake City, UT
942 h

See Details
CAT TL1055-05, 210,0002022
Vernal, UT
910 h

See Details
CAT TL943 CB, 196,0002023
Ogden, UT
391 h

See Details
CAT TL1055-05, 224,0002023
Cedar City, UT
856 h

See Details
CAT TL1055-05, 238,8002023
Moab, UT
421 h

See Details
Show more results

telehandler