X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 24530 machines for sale
Current filter
Category
Construction
x
telehandler
x
search filters
Category
-
telehandler (1,035)
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Certification
+
Dealer
+
Country
+
Features
+

telehandler

Get an email alert when new equipment matching "Current filter" will be added.

Used Telehandlers for Sale

The telehandler is one of the most vital components of your construction or earthmoving fleet. This sturdy, versatile machine is known for its ability to handle heavy loads while helping reduce operational costs. A used telehandler from your local Cat® dealer can offer you long-lasting service and excellent ROI. We’ll help you find a machine in your area that fits your needs with our extensive listing of used Cat telehandlers for sale.

1,035 Search results for "Current filter"
1..575859..87
Displaying: 685 - 696 Sort by:   ads/page
Caterpillar TL1255C, 99,888 USDtelehandler
Bettendorf, IA, US
Year: 2014, Working hours: 4577 h
ALTORFER INC.

product linklightingauxiliary hydraulicsstabilizer, Specifications
SkyTrak 10054, 41,000 USDtelehandler
Grand Forks, ND, US
Year: 2002, Working hours: 7059 h
BUTLER MACHINERY COMPANY

eropsforks, palletcoupler, quickstabilizercarriage, side tilt, Specifications
Caterpillar TL642D, 96,140 USDtelehandler
Yuma, AZ, US
Year: 2016, Working hours: 885 h
EMPIRE MACHINERY

coupler, quickcarriage, std. fixed
Caterpillar TL1055D, 140,852 USDtelehandler
Imperial, CA, US
Year: 2018, Working hours: 1536 h
EMPIRE MACHINERY
Caterpillar TL1255C, 85,500 USDtelehandler
Atlantic, IA, US
Year: 2014, Working hours: 3422 h
ZIEGLER CAT

coupler, hydrauliclightingstabilizerforks, block(4), Specifications
Caterpillar TL1255D, 130,732 USDtelehandler
Mesa, AZ, US
Year: 2016, Working hours: 2068 h
EMPIRE MACHINERY

coupler, quickcarriage, std. fixed
Caterpillar TL1055D, 90,000 USDtelehandler
Lakeside, CA, US
Year: 2015, Working hours: 1702 h
HAWTHORNE MACHINERY CO.

ride control, Specifications
Caterpillar TL943D, 119,329 USDtelehandler
Bossier City, LA, US
Year: 2018, Working hours: 671 h
LOUISIANA CAT
, Specifications
Caterpillar TL1055D, 133,584 USDtelehandler
Tucson, AZ, US
Year: 2018, Working hours: 2169 h
EMPIRE MACHINERY
Caterpillar TL943C, 71,518 USDtelehandler
Sacramento, CA, US
Year: 2013, Working hours: 2288 h
HOLT OF CALIFORNIA
, Specifications
Caterpillar TL1255D, 123,648 USDtelehandler
Mesa, AZ, US
Year: 2017, Working hours: 2887 h
EMPIRE MACHINERY

forks, palletcarriage, std. fixed
Caterpillar TH514D, 157,500 USDtelehandler
East Peoria, IL, US
Year: 2018, Working hours: 608 h
ALTORFER INC.

forks, palletproduct linklighting, Specifications
 
Compare products
1..575859..87