X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 28137 machines for sale
Current filter
Category
Construction
x
telehandler
x
search filters
Category
-
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Certification
+
Continent
+
Dealer
+
Country
+
Features
+

telehandler

Get an email alert when new equipment matching "Current filter" will be added.

Used Telehandlers for Sale

The telehandler is one of the most vital components of your construction or earthmoving fleet. This sturdy, versatile machine is known for its ability to handle heavy loads while helping reduce operational costs. A used telehandler from your local Cat® dealer can offer you long-lasting service and excellent ROI. We’ll help you find a machine in your area that fits your needs with our extensive listing of used Cat telehandlers for sale.

960 Search results for "Current filter"
1..456..80
Displaying: 49 - 60 Sort by:   ads/page
Caterpillar TL1055C, 63,750 USDtelehandler
Hilton Head, SC, US
Year: 2013, Working hours: 3082 h
BLANCHARD MACHINERY CO.

coupler, hydraulicforks, palletauxiliary hydraulicscoupler, quickstabilizer, Specifications Dealer Certified Conditions
Landoll CORPORATION PT40, 318,000 USDtelehandler
Knoxville, TN, US
Year: 2018, Working hours: 148 h
STOWERS RENTS

oropsrental/rpo return, Dealer Certified
24h Caterpillar TH1055D, 76,500 USDtelehandler
Beckley, WV, US
Year: 2015, Working hours: 4841 h
BOYD CAT COMPANY
24h Caterpillar TH255C, On Requesttelehandler
Raleigh, NC, US
Year: 2020, Working hours: 2 h
GREGORY POOLE EQUIPMENT CO.

counterweight
7d Caterpillar TL943C, 96,000 USDtelehandler
Montgomery, AL, US
Year: 2015, Working hours: 892 h
THOMPSON TRACTOR CO., INC.

forks, palletoropsauxiliary hydraulicsstabilizercarriage, side tilt, Specifications Conditions
7d Caterpillar TH255, 59,800 USDtelehandler
Mcdonough, GA, US
Year: 2015, Working hours: 1359 h
YANCEY BROS. CO.
, Specifications
7d Caterpillar TH255, 59,800 USDtelehandler
Mcdonough, GA, US
Year: 2015, Working hours: 1807 h
YANCEY BROS. CO.
, Specifications
7d Caterpillar TL1055D, 145,000 USDtelehandler
Raleigh, NC, US
Year: 2015, Working hours: 2146 h
GREGORY POOLE EQUIPMENT CO.
7d Caterpillar TL642D, On Requesttelehandler
Garner, NC, US
Year: 2020, Working hours: 17 h
GREGORY POOLE EQUIPMENT CO.
7d Caterpillar TH255C, 47,000 USDtelehandler
Idaho Falls, ID, US
Year: 2016, Working hours: 911 h
WESTERN STATES EQUIPMENT
7d Caterpillar TL1255D CB, 218,400 USDtelehandler
Salt Lake City, UT, US
Year: 2020, Working hours: 9 h
WHEELER MACHINERY CO.

cab, enclosed
Caterpillar TL943C, 77,700 USDtelehandler
FL, US
Year: 2012, Working hours: 2431 h
KELLY TRACTOR CO.

lightingoropscoupler, quickcarriage, side tilt, Specifications
 
Compare products
1..456..80
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources